Fixed Wall-Mount for 13" to 27" Flat-Screen Displays
Part Number: DWF1323M

This Model has been retired and replaced by DWF1327M. More information for the DWF1323M is available on the model support page
Overview
Features
- VESA-compliant DWF1323M Fixed Flat-Screen Wall Mount’s low-profile design stays hidden behind your display for a sleek, professional appearance
- Durable, all-metal frame with scratch-resistant, powder-coat finish supports weights of up to 88 lbs. and fits most 13- to 27-inch flat-panel displays
- Pre-assembled for quick and easy installation
- 5-year warranty
Specifications
OVERVIEW
UPC Code | 037332178732 |
PHYSICAL
Color | Black |
Material of Construction | Metal |
VESA Pattern (mm) | 50x50; 75x75; 100x100 |
Motion | Fixed |
Mounting Location | Wall |
Degrees of Motion | Fixed |
Maximum Weight Capacity (lbs.) | 88 |
Shipping Dimensions (hwd / in.) | 5.71 x 5.31 x 0.79 |
Shipping Weight (lbs.) | 1.43 |
Unit Dimensions (hwd / in.) | 4.720 x 5.500 x 0.600 |
Unit Weight (lbs.) | 1.43 |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Videos
- DWF1323M Fixed Flat-Screen Wall Mount
https://tripplite.eaton.com/video/dwf1323m-fixed-flat-screen-wall-mount/63601 - Display Mounts for Flat-Panel Displays and HDTVs
https://tripplite.eaton.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335 - Wall Mounts for Flat-Panel Displays
https://tripplite.eaton.com/video/wall-mounts-for-flat-panel-displays/69626
Product Images