Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

B120-000-SL DVI Signal Extender

Title B120-000-SL DVI Signal Extender
Duration 00:49 (mm:ss)
Share https://tripplite.eaton.com/video/dvi-signal-extender-b120-000-sl/51520
Transcript The B120-000-SL DVI Single-Link Signal Booster allows you to send a high-resolution DVI video signal beyond the standard 16-foot distance limitation. It provides an economical solution for distributed video and digital signage in venues like schools, churches, retail stores and trade shows.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.