Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

U026-20M USB 2.0 A/A High-Speed Active Extension Cable

Title U026-20M USB 2.0 A/A High-Speed Active Extension Cable
Duration 00:53 (mm:ss)
Share https://tripplite.eaton.com/video/cable-usb-2-0-a-a-high-speed-active-extension-u026-20m/60587
Transcript Tripp Lite's U026-20M USB High-Speed Active Extension Cable extends and boosts a USB signal to distances of up to 65 feet without compromising signal strength or performance.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.