Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

U026-20M USB 2.0 A/A High-Speed Active Extension Cable

Title U026-20M USB 2.0 A/A High-Speed Active Extension Cable
Duration 00:53 (mm:ss)
Share https://tripplite.eaton.com/video/cable-usb-2-0-a-a-high-speed-active-extension-u026-20m/60587
Transcript Tripp Lite's U026-20M USB High-Speed Active Extension Cable extends and boosts a USB signal to distances of up to 65 feet without compromising signal strength or performance.
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.