Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com

USB to PS/2 Adapter - Keyboard and Mouse (A M to 2x Mini-Din6 F)

Part Number:  U219-000-R

  • Connect a PS/2 keyboard and mouse to the USB port on a computer
  • No external power needed
  • Plug-and-play compact design
Have a Question?
Contact Us

Overview

A fast easy way to connect a PS/2 keyboard and mouse to the USB ports on a computer. All Tripp Lite USB cabling include superior foil shielding for reliable error-free data communications.

For KVM switch PS/2 Cable to USB conversion, use Tripp Lite B015-000.

Features

  • Connect a PS/2 keyboard and mouse to the USB ports on a computer
  • 6inch Length

System Requirements

  • USB computer with free USB port

Package Includes

  • USB to PS/2 Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332130280
TechnologyPS/2
PHYSICAL
ColorBlack
Cable Length (ft.)1
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.11
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1(2) MINI DIN-6 (FEMALE)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Related Products

KVM Switch Accessories

  Model Number Description
Cat5e KVM Console Extender Kit B013-330 B013-330 Cat5e KVM Console Extender Kit
PS/2 (3-in-1) Cable Kit for KVM Switch B007-008, 10 ft. (3.05 m) P753-010 P753-010 PS/2 (3-in-1) Cable Kit for KVM Switch B007-008, 10 ft. (3.05 m)
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.