Part Number: B130-101A
This Model has been retired and replaced by B130-101A-2. More information for the B130-101A is available on the model support page
Overview
Features
- Extends a 1920 x 1440 (60Hz) Video and Audio signal up to 500 ft., or a 1024 x 768 (60Hz) Video and Audio signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
- For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
- The remote (Receiver) unit features built-in Equalization and Gain controls to adjust the video image
- Includes mounting hardware for both local and remote units, allowing them to be wallmounted, rackmounted or pole mounted
- Ideal for digital signage situations, such as retail, schools, churches, etc.
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332147462 |
Product Type | Cat5/Cat6 Extender Kit |
Technology | Stereo Audio; VGA/SVGA |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.20 x 10.20 x 7.60 |
Shipping Weight (lbs.) | 1.80 |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | (2) HD15 (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side A - Connector 3 | (2) 3.5MM (FEMALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Side B - Connector 2 | 3.5MM (FEMALE) |
Side B - Connector 3 | RJ45 (FEMALE) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Videos
- B130-101A VGA + Audio over Cat5 Extender Kit
https://tripplite.eaton.com/video/b130-101a-vga-audio-over-cat5-extender-kit/48290
Product Images