Part Number: PR3 TAA
This Model has been retired and replaced by PR3/UL. More information for the PR3 is available on the model support page
Overview
Features
- Smaller footprint maximizes operating space
- Current-limiting electronic foldback enables automatic overcurrent protection in case of overload
- Solid state, integrated circuit maintains excellent regulation of output voltage
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- Regulated output voltage maintains up to 95% of no load value
- High quality filtering creates very low ripple/low noise operation
- Heavy-duty power transformer provides complete isolation from noise on incoming AC power
- Large heat sinks and vented cabinets supply cool operation for continuous use and long life of the unit
- Illuminated on/off switch
Specifications
OVERVIEW
UPC Code | 037332060044 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 3.50 x 5.00 x 10.75 |
Shipping Weight (lbs.) | 4.18 |
Unit Weight (lbs.) | 4 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |