Part Number: UBC41
This Model has been retired and has not been replaced. An Owner's Manual and other information for the UBC41 is available on the model support page
Overview
LED display monitors charge rate, battery capacity and float status. It also informs you of charging errors, such as a blown fuse, at a glance. Built-in cooling fan and automatic shutdown feature protect the unit from overheating. The charger is also protected from short circuits and accidental reverse connections.
The rugged aluminum housing is designed to handle day-to-day stress. Built-in mounting feet allow the UBC41 to be permanently installed on any rigid horizontal surface with user-supplied hardware.
Features
- All-in-one charger compatible with 12V, 24V, 36V and 48V batteries
- Selectable high and low charge rates (H/L 12V/24V: 30A/10A; 36V: 25A/10A; 48V: 15A/7A)
- Selectable 120V or 240V input mains voltage
- Automatically selects 50 Hz or 60 Hz
Charges Lead Acid Batteries
- Including gel-type, maintenance-free, AGM and Ni-MH
- Comes with alligator clips for connection
Easy-to-Read LED Display
- Yellow and green LEDs monitor charge rate, battery capacity and float status
- Red LED alerts you to overheating, wrong battery voltage and other charging errors
Protection Functions
- Shuts down automatically upon overheating, and restarts when cooled to appropriate temperature
- Won’t operate when battery connectors are attached in reverse
Durable Construction
- Rugged aluminum housing stands up to daily use
- Built-in mounting feet allow installation on any rigid horizontal surface
Specifications
OVERVIEW
UPC Code | 037332191533 |
Accessory Type | Battery Charger |
Accessory Class | Power Inverter Accessories |
INPUT
Nominal Input Voltage(s) Supported | 120V AC; 240V AC |
Input Connection Type | NEMA 5-15P power cord |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
BATTERY
Battery Charge | Selectable high and low charge rates (H/L 12V/24V: 30A/10A; 36V: 25A/10A; 48V: 15A/7A) |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Diagnostic LED Details | Yellow and green LEDs monitor charge rate, battery capacity and float status. Red LED alerts you to overheating, wrong battery voltage and other charging errors. |
PHYSICAL
Color | Silver |
Material of Construction | Aluminum |
Shipping Dimensions (hwd / in.) | 6.92 x 10.11 x 14.80 |
Shipping Weight (lbs.) | 11.30 |
Unit Dimensions (hwd / in.) | 3.960 x 8.780 x 11.810 |
Unit Weight (lbs.) | 9.7 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images