Programmable Relay I/O Card
Part Number: RELAYIOCARD
- Programmable, internal contact closure management accessory card
- Six configurable relay output contacts
- Configurable input signal contact
- 2-year limited warranty
Overview
Tripp Lite's RELAYIOCARD allows users to communicate UPS status and events via six configurable contact closure outputs. Installs in select expansion slot-equipped SmartOnline and select SmartPro UPS systems*. Enables monitoring of UPS conditions and events. Provides input signal relay contact to perform remote UPS system shutdown or battery tests.
*NOTE: SmartPro UPS systems including SMART1050SLT, SMART1500SLT, SMART2200RMXL2U, SMX1050SLT, SMART3000SLT, SMART2200SLT, SMART2200NAFTA, SMART2600RM2U, SMART3000RM2U, SMART1500CRMXL, SMART750XLa, SMX2200XLRT2U, and SMX3000XLRT2UA. Supported SmartPro systems must run UPS protocol 3008 or above. Works with most Tripp Lite Smart Online series models except the following; SU3000RTXL2U, SUINT3000RTXL2U, SUINT1000LCD2U, SUINT1500LCD2U, SUINT2200LCD2U, SUINT3000LCD2U, and SU3000LCD2UHV models.
Features
- Makes select Tripp Lite SmartPro or SmartOnline UPS capable of providing contact closure output communications
- 6 relay output contacts are configurable for normal open or normal close signaling of UPS conditions
- Configurable UPS conditions and events for each output relay contact
- Configurable input signal relay contact to shutdown UPS or test battery
Specifications
OVERVIEW
UPC Code | 037332146410 |
Accessory Type | Relay I/O Card |
OUTPUT
Output Connector Type | Six configurable output relays; Screw-down terminal interface support 16-22 AWG wire sizes |
PHYSICAL
Shipping Dimensions (hwd / in.) | 6.00 x 1.75 x 6.20 |
Shipping Weight (lbs.) | 0.60 |
COMMUNICATIONS
Communications Interface | Contact closure |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
![]() |
SM2200RMXL2UP | SmartPro 120V 2200VA 1920W Line-Interactive Sine Wave UPS, 2U, Extended Run, Network Card Options, LCD, USB, DB9 |
![]() |
SU1000RTXL2UA | SmartOnline 120V 1kVA 800W Double-Conversion UPS, 2U, Extended Run, Network Card Options, USB, DB9 Serial |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power; Keyspan; KVM; PDUs; Inverters; Power Management; UPS Systems |
WEXT2B | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; Keyspan Products; KVM Switches; PDUs; Power Inverters; Power Management; UPS Systems |
WEXT3B | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; Keyspan Products; KVM Switches; PDUs; Inverters; Power Management; UPS Systems |
Documents & Downloads
Product Literature
Product Images