3x 12V 9AH UPS Replacement Battery Cartridge Kit for Select Best, Powerware, Liebert and Other UPS
Part Number: RBC53
- Up to 30% longer runtime than basic replacements
- OEM certified premium batteries
- Rugged, leakproof construction
- Maintenance-free
- Wide operating temperature range
- 18-month limited warranty
Overview
Tripp Lite's premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery cartridge is carefully screened and certified to meet or exceed original manufacturer specifications and ships ready for installation into your UPS system. Reusable packaging holds expired batteries for recycling center delivery. Compatible with a wide variety UPS brands and models. See Tripp Lite's UPS replacement battery web page to confirm compatibility and quantity required.
Features
- Restore UPS runtime performance to its original runtime specifications
- Reusable packaging contains expired batteries for recycling center delivery
- Compatible with a variety of UPS brands
Specifications
OVERVIEW
UPC Code | 037332118684 |
BATTERY
Included Battery Set | Contains (3) 12V 9AH sealed lead acid batteries |
Typical Battery Lifespan | 3 - 5 years, depending on host UPS operating conditions |
PHYSICAL
Shipping Dimensions (hwd / in.) | 6.00 x 7.50 x 11.90 |
Shipping Weight (lbs.) | 20.00 |
Unit Dimensions (hwd / in.) | 4.000 x 7.500 x 6.000 |
Unit Weight (lbs.) | 18.6 |
ENVIRONMENTAL
Relative Humidity | 0 - 95% non-condensing |
Operating Elevation (ft.) | 0 - 10,000 |
Storage Elevation (ft.) | 0 - 50,000 |
Operating Elevation (m) | 0-3000 m |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images