Part Number: P142-000-UD
- Male to Female Up / Down Swivel Adapter
- Use for confined spaces on the back of HDMI equipment
- HDMI Cable exits Up, Down, Angled
- Relieves stress on your equipments HDMI port
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This swiveled HDMI Male/Female adapter allows you to postion the HDMI cable to your equipment in a variety of exit positions. Use where access to the HDMI equipment port is limited and Up/Down routing of the cable is needed, as opposed to straight out the back. Adapter also takes the stress off of your equipment's HDMI port, saving your expensive equipment from repair due to a damaged connector.
Features
- Male to Female Swivel Adapter
- 180 degree range of motion
- Ideal for confined spaces with limited access to the HDMI port
- Saves wear-n-tear on equipment HDMI port
- Supports 3D and HDMI w/Ethernet
System Requirements
- Equipment with standard HDMI ports
Package Includes
- HDMI Male/Female Swivel Adapter
Specifications
OVERVIEW
UPC Code | 037332165374 |
Product Type | Video Adapter |
Technology | HDMI |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.09 |
CONNECTIONS
Side A - Connector 1 | HDMI (FEMALE) |
Side B - Connector 1 | HDMI (MALE) - SWIVEL |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
P568-006-FL | High-Speed HDMI Flat Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) | |
P568-006-RA | High-Speed HDMI Cable with 1 Right-Angle Connector, Digital Video with Audio (M/M), 6 ft. (1.83 m) | |
P568-006-RA2 | High-Speed HDMI Cable with 2 Right-Angle Connectors, Digital Video with Audio (M/M), 6 ft. (1.83 m) | |
P568-006-SW | High-Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 6 ft. (1.83 m) |
Video Extenders
Model Number | Description | |
---|---|---|
P166-001-P | HDMI Send/Receive Pass-Through Wallplate, White (F/F) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
- Custom Products from Tripp Lite Are One Call Away
- HDMI Cables: Types and Specifications Explained
- Video Adapters Explained
- Application Diagram for P142-000-UD (German)
- Application Diagram for P142-000-UD (English)
- Application Diagram for P142-000-UD (Spanish)
- Application Diagram for P142-000-UD (French)
Product Images