Part Number: BP24V14
This Model has been retired and replaced by BP24V15RT2U. More information for the BP24V14 is available on the model support page
Overview
BP24V14 external battery pack offers extended battery runtime when used in conjunction with compatible Tripp Lite UPS systems. Includes heavy gauge cabling with plug-in voltage specific DC connector for simple installation.
COMPATIBLE UPS SYSTEMS - OMNIVS1500XL, OMNIVSINT1500XL and other Tripp Lite UPS systems that specify the use of this battery pack.
Features
- Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS systems
- Includes heavy gauge cabling with high current DC connectors for simple installation
- Attractive all-black case design
- 2 year warranty
Specifications
OVERVIEW
UPC Code | 037332120274 |
BATTERY
DC System Voltage (VDC) | 24 |
UPS Connection | 18 inch attached cable with red/black 75 amp DC connector |
Typical Battery Lifespan | 4-6 years typical |
PHYSICAL
Material of Construction | Polycarbonate |
Form Factors Supported | Tower, wall mountable with UPSWM accessory |
Shipping Dimensions (hwd / in.) | 15.75 x 11.00 x 11.25 |
Shipping Weight (lbs.) | 28.20 |
Unit Dimensions (hwd / in.) | 11.750 x 7.250 x 7.500 |
Unit Weight (lbs.) | 26.2 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |