Wall-Mount Bracket and Installation Accessories for select UPS Systems
Part Number: UPSWM
- Affixes compatible UPS systems to the wall
- Includes bracket, hardware and hook-and-loop strap
- 2-year limited warranty
Overview
Tripp Lite's Wallmount Bracket enables compatible UPS systems to attach to any wall or sturdy, vertical surface.
Features
- Allows compatible UPS systems or battery packs to hang from wall or other sturdy surface
- Compatible with Tripp Lite UPS systems BCPERSONAL300, BCPERSONAL450, BCPRO600, BCPRO1050, BCPRO1400, INTERNETOFFICE500, INTERNETOFFICE700, OMNISMART300, OMNISMART350HG, OMNISMART450HG, OMNISMART500, OMNISMART700, OMNISMART1050, ONMISMART1400, OMNIVS800, OMNIVS1000, OMNIVS1500XL, SMART550USB, SMART700SER, SMART700HG, SMART750USB, SMART1050, SMART1200XLHG, SMART1500, SMART1500XL, TE600, TE1200 and other UPS systems that specify compatibility with this bracket
Specifications
OVERVIEW
UPC Code | 037332139306 |
Accessory Type | Mounting Bracket |
Accessory Class | UPS Accessories |
PHYSICAL
Material of Construction | Metal |
Shipping Dimensions (hwd / in.) | 9.50 x 1.75 x 13.75 |
Shipping Weight (lbs.) | 6.70 |
Unit Dimensions (hwd / in.) | 0.000 x 9.100 x 13.500 |
Unit Weight (lbs.) | 6.80 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Case Studies
Product Images