Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com

High-Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 10 ft. (3.05 m)

Part Number:  P568-010-SW

  • 180 degree swivel design is ideal for flat panel HDTV’s and other hook-ups where space is limited
  • Smooth and flexible 28 AWG jacket with protective mesh cover
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Gold-plated connectors provide optimal signal transfer
  • High Speed HDMI and HDCP compliant
  • Supports Ultra High Definition (UHD) 4K video resolutions
Have a Question?
Contact Us

Features

  • 180 degree swivel design is ideal for flat panel HDTV’s and other hook-ups where space is limited
  • Smooth and flexible 28 AWG jacket with protective mesh cover
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Gold-plated connectors provide optimal signal transfer
  • Premium double-shielded cable protects against outside noise (EMI/RFI)
  • Impedance-matched twisted-pair construction reduces cross-talk and interference
  • Perfect for connecting an iPad2 to an HDTV (video mirroring) to watch movies, play games, surf the web and display presentations
  • Supports Ultra High Definition (UHD) 4K video resolutions

Package Includes

  • 10-ft. High Speed HDMI Gold Cable with Swivel Connectors
RoHS compliant

Specifications

OVERVIEW
UPC Code037332153852
Product TypePassive
TechnologyHDMI
VIDEO
Max Supported Video Resolution3840 x 2160 @ 30Hz
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedNo
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
AUDIO
Audio SpecificationStereo Audio
USER INTERFACE, ALERTS & CONTROLS
LED Indicators0
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.5mm
Wire Gauge (AWG)30
Cable Length (ft.)10
Ferrite Core  No
Minimum Bend Radius55mm
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.66
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range-40 TO 176 F (-40 TO 80 C)
Operating Humidity Range10 to 85% RH, Non-Condensing
Storage Humidity Range5 to 90% RH, Non-Condensing
COMMUNICATIONS
Consumer Electronics Control (CEC) SupportedYes
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleSwivel
FEATURES & SPECIFICATIONS
HDCP Specification1.3
EMI/RFI Line Noise ProtectionNo
Ethernet SupportNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

HDBaseT™ is a connectivity standard that offers the capability to use a single Cat5e/6/6a cable to transmit multiple signals.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.