VGA High-Resolution RGB Coaxial Cable (HD15 M/M), Right-Angle Connector, 6 ft. (1.83 m)
Part Number: P502-006-RA
Allows a high-resolution connection between your VGA-enabled computer and monitor up to 6 ft. apart with no ghosting.
- Supports video resolutions up to 2048 x 1536, including 1080p
- Made from mini-coaxial (RGB) and paired video wire
- Foil and braid shielding blocks hazardous EMI/RFI line noise
- Gold-plated connectors and contacts for maximum conductivity
- Right-angle HD15 connector easy to connect in tight spaces
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Supports video resolutions up to 2048 x 1536, including 1080p
- Right-angle connector allows more room for connecting in tight spaces and moving connected equipment against a wall
- Made from mini-coaxial (RGB) and paired video wire
- Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Molded gold-plated HD15 male connectors and contacts provide maximum conductivity and minimize data loss
- Integral strain relief protects cable and connectors from stress and cracking
- Rugged PVC jacket designed for long life
System Requirements
- Display device with HD15 input
- Computer with HD15 output
Package Includes
- P502-006-RA VGA Coaxial High-Resolution Monitor Cable (M/M), 6 ft.
Specifications
OVERVIEW
UPC Code | 037332147059 |
Product Type | Passive Cable |
Technology | Coax; VGA/SVGA |
Cable Type | Passive |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.50 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) - RIGHT ANGLE |
Side B - Connector 1 | HD15 (MALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images