Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m)
Part Number: N261-003-BK
- 3-ft. (0.91 m) Augmented Cat6 (CAT6a) Unshielded (UTP) Snagless Patch Cable, Black
- 10Gbps Over Copper
- Each cable Fluke® Tested
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's N261-003-BK 3-ft. (0.91 m) Black Augmented Cat6 (Cat6a) Unshielded (UTP) Snagless patch cable allows 10Gbps data transmission over 4-pair copper. Each Cat6a cable is individually tested and certified on Fluke® test equipment. Snag-free strain relief boot provides the most secure and accurate connections.
Features
- 3-ft. (0.91 m) Black Cat6a Unshielded (UTP) Snagless Patch Cable - 10Gbps
- 100% FLUKE® tested and certified
- ETL/UL Verified
- Supports IEEE 802.3af and is DTE power compliant
- Backward compatible with all previous 10BaseT generations
- RJ45 plug improves NEXT performance to 500Mhz
- 24AWG, 4-Pair, Stranded PVC cable
- Compatible with T568A and T568B wiring
- Easy disconnect snagless hood
- PoE rated to four times the standard
Specifications
OVERVIEW
UPC Code | 037332187734 |
Technology | Cat6a |
PHYSICAL
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | FT4 |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 6.2 mm |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 24 AWG |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.10 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 104°F (-10° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Bandwidth per TIA Standard | 500 MHz |
Maximum Bandwidth as Tested | 600 MHz |
Network Compatibility | 10 Gbps |
IEEE Standards Supported | 802.3an; 802.3at |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Contact Plating | Gold |
PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
Connector Type | Snagless |
Wiring Configuration | EIA/TIA 568B |
FEATURES & SPECIFICATIONS
Snagless Connector | Yes |
STANDARDS & COMPLIANCE
Product Certifications | UL Listed; cUL Listed |
Product Compliance | CE (Europe); RoHS; IEEE 802.3an 10GBase-T; IEEE 802.3at PoE+; REACH; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Images