Part Number: A004-006
This Model has been retired and has not been replaced. More information for the A004-006 is available on the model support page
Overview
Tripp Lite's Premium 6 ft. Composite Video Gold Cable offers superior video quality, resulting in brighter, more saturated colors, and sharper images. A Silver-Plated Copper Coaxial Center Conductor, with a low-loss dielectric, prevents signal loss and rejects video noise for the best possible picture.
Features
- Superb video clarity resulting in brighter colors and sharper images
- Premium-grade, 99.99% Pure Copper c-Center Conductor with Silver Plating
- 6-cut, RCA connector, with split tip center pin, ensures a precise connection
- 24kt gold plating resists corrosion and provides increased durability
- True 75 ohm impedance for widest bandwidth
- Abrasion resistant flexible PVC jacket
System Requirements
- Home theater equipment with RCA digital audio/video connectors
Package Includes
- 6 ft. Composite Video Gold Cable
Specifications
OVERVIEW
UPC Code | 037332121813 |
Technology | Composite |
CONNECTIONS
Side A - Connector 1 | RCA (MALE) |
Side B - Connector 1 | RCA (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 0.10 x 5.00 x 9.30 |
Shipping Weight (lbs.) | 0.20 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images