Toolless Cat6a Keystone Jack, Gray, TAA
Part Number: BHDBT-001-KJ-GY
Terminate the Cat6a wall jack in your HDBaseT installation without using a punchdown tool. Ideal for standard keystone wallplates.
- Easy to terminate—no punchdown tool required
- Keystone design for use with standard data wallplate
- Compatible with all Cat6a cables
- Meets all EIA/TIA Cat6a requirements
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The BHDBT-001-KJ-GY Toolless Cat6a Keystone Jack terminates the Cat6a wall jack in your HDBaseT installation without using a punchdown tool. Just lace the conductors into the stuffer cap, press the 110 connector, and lock the jack into place. Use in standard keystone wallplates with any Cat6a cable. This jack is UL-listed and meets all requirements for EIA/TIA Cat6a compliance.
Features
- Cat6a design is built for ultra-fast performance
- Works with standard keystone wallplates
- Terminates your Cat6a wall jack without using a punchdown tool
- Compatible with all Cat6a cables
Superior Construction for Superior Performance
- UL-listed
- Meets all EIA/TIA Cat6a requirements
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchasing
Specifications
OVERVIEW
UPC Code | 037332190499 |
Technology | Cat5/5e; Cat6; Cat6a; HDBaseT |
PHYSICAL
Color | Gray |
Shipping Dimensions (hwd / in.) | 5.00 x 4.00 x 0.50 |
Shipping Weight (lbs.) | 0.04 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | 110 IDC |
PoE Type | Type 4 High-Power (100W, IEEE 802.3bt) |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Learn More and Browse Models
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N261-003-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m) |
![]() |
N261-005-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 5 ft. (1.52 m) |
![]() |
N261-010-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 10 ft. (3.05 m) |
![]() |
N261-014-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 14 ft. (4.27 m) |
![]() |
N261-020-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 20 ft. (6.09 m) |
![]() |
N261-025-BK | Cat6a 10G Snagless UTP Ethernet Cable (RJ45 M/M), Black, 25 ft. (7.62 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
BHDBT-K-E3SI-ER | HDBaseT HDMI over Cat5e/6/6a Extender Kit with Ethernet, Serial and IR Control, 1080p, Up to 500 ft. (152 m), TAA |
![]() |
BHDBT-K-E3SPI-L | HDBaseT HDMI over Cat5e/6/6a Extender Kit with Ethernet, Power, Serial & IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m), TAA |
![]() |
BHDBT-K-PI | HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Kit, Power & IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA |
![]() |
BHDBT-K-SI | HDBaseT Class B (HDBaseT-Lite) HDMI Over Cat5e/6/6a Extender Kit, Serial & IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA |
![]() |
BHDBT-K-SI-ER | HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 1080p, Up to 500 ft. (152.4 M) |
![]() |
BHDBT-K-SI-LR | HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m) |
![]() |
BHDBT-K-SPI | HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Kit with Power, Serial & IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA |
![]() |
BHDBT-R-SI-LR | HDBaseT HDMI over Cat5e/6/6a Extender Receiver, Serial and IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m), TAA |
![]() |
BHDBT-TR-SI | HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA |
![]() |
BHDBT-TR-SI-LR | HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 328 ft. (100 m) |
Video Switches
Model Number | Description | |
---|---|---|
![]() |
BHDBT-T-SI-4X2 | HDBaseT HDMI over Cat5/6/6a Extender, Matrix Transmitter,Serial and IR,4K x 2K 30 Hz UHD / 1080p 60 Hz, 4 Input, 2 Output, Up to 500 ft. (152 m), TAA |
Documents & Downloads
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216 - Connecting Video Sources to Displays: HDBaseT Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-hdbaset-solutions/97051
Product Images