Part Number: BCPRO1050
This Model has been retired and replaced by SMART1500LCDT. An Owner's Manual and other information for the BCPRO1050 is available on the model support page
Overview
Features
- BCPRO1050 tower 120V standby UPS offers AC power protection from blackouts, brownouts, overvoltages and transient surges
- 1050VA / 705 watt UPS output capacity
- Uninterruptible Power Supply / UPS operation maintains battery-derived AC output during blackouts, brownouts and overvoltages to prevent data loss and system downtime for connected equipment
- Built-in USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- 7 minutes runtime at 100% load (705 watts), 23 minutes runtime at 50% load (355 watts)
- 107 minutes runtime for a desktop computer system consuming 80 watts continuous
- 6 built-in NEMA 5-15R UPS supported outlets
- NEMA 5-15P input connection with 6ft / 1.8m line cord
- Network grade AC surge protection is available from all outlets
- 97% line mode efficiency rating uses less energy and BTU emissions
- Front panel LEDs indicate line / battery mode, low battery, replace battery status; Audible alarm with alarm cancel / self-test button
- Hot swappable user battery replacement
- Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
- Tower housing supports desk or floor placement
Specifications
OVERVIEW
| UPC Code | 037332033376 |
| UPS Type | Standby |
INPUT
| Input Phase | Single-Phase |
| Rated input current (Maximum Load) | 6.4A |
| Nominal Input Voltage(s) Supported | 120V AC |
| UPS Input Connection Type | 5-15P; Right-Angled |
| Input Circuit Breakers | 15A |
| UPS Input Cord Length (ft.) | 6 |
| Recommended Electrical Service | 15A 120V |
OUTPUT
| Output Capacity (VA) | 1050 |
| Output Capacity (kVA) | 1.05 |
| Output Capacity (Watts) | 705 |
| Nominal Voltage Details | 115v nominal output in battery mode |
| Frequency Compatibility | 60 Hz |
| Output Voltage Regulation (Battery Mode) | +/- 5% |
| Hot-Swap PDU options | PDUB15 (2U / 8 5-15R outlets) |
| Output AC Waveform (AC Mode) | Sine wave |
| Output AC Waveform (Battery Mode) | PWM sine wave |
| Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
| Output Receptacles | (6) 5-15R |
BATTERY
| Runtime Full Load (min.) | 7 min. (705w) |
| Runtime Half Load (min.) | 23 min. (355w) |
| DC System Voltage (VDC) | 18 |
| Battery Recharge Rate (Included Batteries) | Less than 4 hours from 10% to 90% |
| Battery Access | Battery access door |
| Internal UPS Replacement Battery Cartridge | RBC52 (quantity 3) |
| Battery Replacement Description | Hot-swappable, user replaceable batteries |
USER INTERFACE, ALERTS & CONTROLS
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
| Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
| Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
| LED Indicators | 5 LEDs indicate line power, battery power, battery low/replace and overload status |
SURGE / NOISE SUPPRESSION
| UPS AC Suppression Joule Rating | 510 |
| UPS AC Suppression Response Time | Instantaneous |
| EMI / RFI AC Noise Suppression | Yes |
| AC Suppression Joule Rating | 510 |
| AC Suppression Response Time | Instantaneous |
PHYSICAL
| Primary Form Factor | Tower |
| Installation Form Factors Supported with Included Accessories | Tower |
| Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
| Primary UPS Depth (mm) | 178 |
| Primary UPS Height (mm) | 286 |
| Primary UPS Width (mm) | 171 |
| Shipping Dimensions (hwd / in.) | 15.00 x 10.80 x 10.60 |
| Shipping Weight (lbs.) | 31.20 |
| UPS Housing Material | Polycarbonate |
| UPS Power Module Dimensions (hwd, in.) | 11.25 x 6.75 x 7 |
| UPS Power Module Weight (kg) | 13.15 |
| UPS Power Module Weight (lbs.) | 29 |
ENVIRONMENTAL
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
| Relative Humidity | 0 to 95%, non-condensing |
| AC Mode BTU / Hr. (Full Load) | 74 |
| AC Mode Efficiency Rating (100% Load) | 97% |
| Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 564 |
COMMUNICATIONS
| PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
| Communications Cable | USB interface cable included |
| WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| Communications Interface | USB |
LINE / BATTERY TRANSFER
| Transfer Time | 2-4 milliseconds |
| Low Voltage Transfer to Battery Power (Setpoint) | 99 |
| High Voltage Transfer to Battery Power (Setpoint) | 143 |
FEATURES & SPECIFICATIONS
| Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
| High Availability UPS Features | Hot swappable batteries |
| Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
APPLICATIONS
| UPS Applications | Computer/Peripherals |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $200,000 Ultimate Lifetime Insurance |













