Part Number: B119-302-R TAA
This Model has been retired and replaced by B119-003-UHD-MN. More information for the B119-302-R is available on the model support page
Overview
Features
- Connect two HDMI devices to a single HDMI port
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p.
- Supports Deep Color
- HDCP compliant
- Supports 3D, Lip-Sync Pass Through, and CEC Pass Through
- HDMI cable included
- Includes mounting hardware that allows the unit to be wallmounted, rackmounted or pole mounted
- Locate a monitor up to 41 ft. (12.5 m.) from a HDMI source; up to 16 ft. (5 m.) between the source and the switch; up to 25 ft. (7.62 m.) between the switch and a monitor
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- TV with an available HDMI port and HDMI peripheral devices
- The cable connecting the HDMI source to the switch must be no longer than 16 ft. (5 m.)
- The cable connecting the switch to a HDMI monitor must be no longer than 25 ft. (7.62 m.)
Package Includes
- 2-Port HDMI Switch
- 1 ft. HDMI cable
- Mounting hardware
- External Power Supply (Input: 100-240V, 50/60Hz, 0.5A Output: 5V, 2A)
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332145994 |
Technology | HDMI |
POWER
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 1.2A, 4.9ft |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | (2) HDMI (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.20 x 7.20 x 6.50 |
Shipping Weight (lbs.) | 1.00 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images