Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
375W INT Series Ultra-Compact Car Inverter with 1 Universal 230V 50Hz Outlet
Part Number: PVINT375
- 12V DC input; 230V AC output; 1 universal global outlet
- 375 watts continuous output
- Convenient cigarette lighter plug
- 1-year limited warranty
Overview
Power electrical appliances in your car with Tripp Lite's INT Series PVINT375 DC-to-AC power inverter. Converts 12 volt DC power from your automotive cigarette lighter jack to modified sine wave AC power compatible with 220-240 volt/50Hz equipment. 375 watt continuous/600 watt instantaneous peak surge power handling capability powers laptop computers, battery chargers, TV/VCRs, gaming systems and small power tools. Universal outlet accepts French, German and UK style connectors, plus a variety of international plug sets. Rugged, all-metal case design withstands abuse in a compact format weighing approximately 1 kg. Built-in low-battery alarm and auto-shutoff prevents deep battery discharge. Includes lighted power switch, user replaceable fuse, built-in cooling fan and 1 meter DC input cable.
Features
- Converts 12 volt DC to modified sine wave AC power compatible with 220-240 volt/50Hz equipment
- 1 meter input DC cable connects to any 12 volt automotive cigarette lighter jack
- 375 watt continuous/600 watt instantaneous peak surge power handling capability supports a variety of electronic loads
- Universal outlet accepts French, German and UK style AC input connectors, plus a variety of other international plug sets
- Rugged all-metal case
- Ultra compact, high-frequency inverter design weighs approximately 1 kg
- Low input voltage alarm alerts users to low vehicle battery conditions starting at 10.5V
- Automatic low voltage shutoff prevents deep battery discharge starting at 10V
- Lighted power switch offers visual notification of power status
- Overload protection via user-replaceable automotive fusing
- Built-in cooling fan prevents overheating, during extended usage periods
- Attractive full color retail packaging
Specifications
OVERVIEW
UPC Code | 037332119285 |
INPUT
Maximum Input Amps / Watts | Full continuous load - 25A at 12VDC, No load - 0.24A at 12VDC |
Input Connection Type | 12VDC cigarette lighter input plug connection |
Input Cord Length Details | 1 meter hardwire input cable, 2 mm, 2 wire |
Voltage Compatibility (VDC) | 12 |
OUTPUT
Frequency Compatibility | 50 Hz |
Pure Sine Wave Output | No |
Nominal Output Voltage(s) Supported | 230V |
Output Receptacles | (1) Universal outlets |
Continuous Output Capacity (Watts) | 375 |
Peak Output Capacity (Watts) | 600 |
Output Voltage Regulation | Maintains PWM sine wave output voltage of 230VAC (+/- 10 %) |
Output Frequency Regulation | 50 Hz (+/- 5 %) |
Overload Protection | Via 40A automotive input fuse |
BATTERY
DC System Voltage (VDC) | 12 |
USER INTERFACE, ALERTS & CONTROLS
Switches | Lighted on/off power switch |
Audible Alarm | Dual function alarm indicates overload conditions or low DC input voltage of 10.5V or less. |
PHYSICAL
Material of Construction | Aluminum, Steel |
Cooling Method | Fan |
Shipping Dimensions (hwd / in.) | 7.20 x 2.50 x 8.70 |
Shipping Weight (lbs.) | 2.50 |
Unit Dimensions (hwd / in.) | 2.000 x 4.250 x 7.750 |
Unit Weight (lbs.) | 2 |
ENVIRONMENTAL
Relative Humidity | 0%-95% Non-Condensing |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
<p>APS series inverters can accept and pass AC input power. They also have a built in battery charger circuit.</p> |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1A | Extended Warranty and Technical Support for Select Tripp Lite Products – Cables & Connectivity; DC Power; Keyspan; KVM; Inverters; UPS Systems |
WEXT2A | Extended Warranty and Technical Support for Select Tripp Lite Products Cables & Connectivity; DC Power Supplies; Keyspan Products; KVM Switches; Power Inverters; UPS Systems |
WEXT3A | Extended Warranty and Technical Support for Select Tripp Lite Products – Cables & Connectivity; DC Power Supplies; Keyspan Products; KVM Switches; Power Inverters; UPS Systems |
Documents & Downloads
Documentation
Useful Web Pages
Product Images