NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD
Part Number: B020-U16-19-IP
Control a network of 16 servers or computers directly from one keyboard, mouse and monitor housed in 1U of rack space. Built-in IP access allows control from anywhere via LAN, WAN or Internet.
- Controls up to 16 computers remotely via LAN, WAN or Internet
- Installs in just 1U to save rack space
- Works with all major operating systems and browsers
- Protects data with 3 security levels (Admin, User and Select)
- Enables up to 64 secure user accounts
- 1-year limited warranty
Features
- Built-in IP access lets you control up to 16 computers directly from the next room, next door, or the next continent
- Remotely access computers via LAN, WAN or the Internet via Windows or Java
- Panel Array Mode allows remote monitoring of multiple ports at the same time
- Windows- and Java-based applications provide access without a browser
- Advanced on-screen display supports video resolutions up to 1280 x 1024 (@ 75 Hz) at the built-in 19-inch monitor and up to 1600 x 1200 (@ 60 Hz) at the remote console
Built-In Security to Keep Your Data Safe
- 3 levels of security (Admin, User and Select) allow you to delegate proper access
- Create up to 64 separate user accounts
- Features advanced encryption technologies, such as 512-bit RSA, 256-bit AES, 56-bit DES, 168-bit 3DES, 128-bit RC4 and 128-bit SSL
- Supports RADIUS and LDAP/S remote authentication
- LEDs indicate when a computer is connected, powered on and selected
- Included firmware upgrade cable keeps the software up to date
Versatile to Meet Your Specific Needs
- Increase the number of connected computers up to 264 by daisy-chaining up to 31 B022-U08 KVM switches.
- Compatible with all major operating systems
- User-friendly web management interface can be displayed in English, Spanish, French, German or Italian
- Included P778-Series cable kits let you use either USB or PS/2 keyboards and mice
- Supports both IPv4 and IPv6, as well as Link Local IPv6 Address and IPv6 Stateless Auto Configuration protocol
- External USB 1.1 port lets you add a flash drive or card reader to share external data among connected computers
Keep Your Colleagues in the Loop
- Windows-based log server records events and saves them to a searchable database
- Users who are logged in simultaneously can communicate via message board and manage port access
Rack-Mounted Convenience
- LCD folds down so the unit mounts into just 1U of rack space
- Mounts in racks from 26 in. to 38 in. deep
- Rugged steel housing and premium connectors built to last
- Console locks into place when not in use to prevent sliding out of the rack
System Requirements
- Any major operating system
- Any major web browser
- Pentium III 1 GHz processor
- DirectX 7.0 or higher (Windows) or Java 2 1.4.2 or higher (Java)
- Network transfer speed of 128 Kbps or higher
- HD15 port
- USB or PS/2 keyboard/mouse ports
Package Includes
- B020-U16-19-IP NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch
- (2) P778-Series USB/PS2 combo KVM cable kits, 6-ft. (1.83 m)
- USB/PS2 combo external console cable kit
- Grounding wire
- RJ11 to DB9 firmware upgrade cable
- C13 to NEMA 5-15P power cord
- Mounting hardware
- CD with Owner's Manuals and device files
Specifications
OVERVIEW
UPC Code | 037332188052 |
Max CPU | 16 |
Technology | PS/2; VGA/SVGA |
VIDEO
Max Supported Video Resolution | Up to 1280 x 1024 (@75 Hz) at the built-in 19-inch monitor and up to 1600 x 1200 (@ 60 Hz) at the remote console. |
INPUT
Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
Recommended Electrical Service | 100-250V |
Maximum Input Amps | 1 |
Input Frequency | 50/60Hz |
Input Current | 120V (0.8A) / 230V (0.4A) |
PHYSICAL
Color | Black |
LCD Monitor (in.) | 19 |
Shipping Dimensions (hwd / in.) | 5.40 x 26.75 x 32.75 |
Shipping Weight (lbs.) | 40.30 |
Unit Dimensions (hwd / in.) | 1.730 x 17.000 x 27.100 |
Unit Weight (lbs.) | 31 |
ENVIRONMENTAL
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0 to 80% RH, Non-Condensing |
Operating Temperature | 0 to 50 C (32 to 122 F) |
BTUs | 30.8 BTUs at 120Vac/ 31.8 BTUs at 220Vac |
COMMUNICATIONS
Port Control | Push Buttons, Hotkeys, OSD |
IP Remote Access | Yes |
CONNECTIONS
Number of Ports | 16 |
PC/Server Connections | PS/2; USB; VGA |
Side A - Connector 1 | (16) HD18 (FEMALE) |
Side B - Connector 1 | (1) HD18 (MALE) |
Side B - Connector 2 | (1) DB25 (MALE) |
Side B - Connector 3 | (2) RJ45 (FEMALE) |
Side B - Connector 4 | (2) USB A (FEMALE) |
Side B - Connector 5 | (1) RJ11 (FEMALE) |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
NIAP-Certified Secure | No |
Number of Users | 1 |
Autoscan (Y,N) | Y |
Autoscan Duration | 1 - 255 seconds |
STANDARDS & COMPLIANCE
Product Certifications | EN 60950-1; CAN/CSA C22.2; UL 60950-1 |
Product Compliance | RoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N001-007-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 7 ft. (2.13 m) |
![]() |
N001-010-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 10 ft. (3.05 m) |
![]() |
N001-014-GY | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Gray, 14 ft. (4.27 m) |
Power Cords and Adapters
Model Number | Description | |
---|---|---|
![]() |
P032-007 | C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black |
![]() |
P054-006 | European Computer Power Cord, C13 to Schuko, 10A, 250V, 17 AWG, 6 ft. (1.83 m), Black |
KVM Switches
Model Number | Description | |
---|---|---|
![]() |
B022-U08 | NetDirector 8-Port 1U Rack-Mount KVM Switch |
Accessories
Model Number | Description | |
---|---|---|
![]() |
B019-000 | 2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles |
![]() |
P778-006 | USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m) |
![]() |
P778-010 | USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10 ft. (3.05 m) |
![]() |
P778-015 | USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 15 ft. (4.57 m) |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1Q | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; UPS Systems |
WEXT2Q | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; UPS |
WEXT3Q | Extended Warranty & Technical Support for Select Tripp Lite Products – KVM Switches; UPS |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images