Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
P131-06N
Video Adapters
TAA P131-06N

HDMI to VGA with Audio Converter Cable Adapter for Ultrabook/Laptop/Desktop PC, (M/F), 6-in. (15.24 cm), TAA

More Info
P132-08N
Video Adapters

HDMI to DVI Adapter Video Converter (HDMI-M to DVI-D F), 8-in. (20.32 cm)

More Info
P134-000
Audio Video Adapter Cables
TAA P134-000

DisplayPort to DVI-I Adapter Cable (M/F), 6 in. (15.2 cm), TAA

More Info
P134-06N-VGA
Video Adapters

DisplayPort to VGA Active Adapter Video Converter (M/F), 6-in. (15.24 cm)

More Info
P136-000
Video Adapters

DisplayPort to HDMI Video Adapter Video Converter (M/F), HDCP, Black, 6 in. (15 cm)

More Info
P136-06N-HV-V2
Video Adapters

DisplayPort to VGA/HDMI All-in-One Converter Adapter, DP ver 1.2, 4K 30 Hz HDMI

More Info
P139-06N-DP4K6B
Video Adapters

Keyspan Mini DisplayPort to DisplayPort Adapter, 4K 60 Hz, Black (M/F), 6-in. (15.24 cm)

More Info
U329-000
USB Adapters

USB-C to USB-A Adapter (F/M), USB 3.2 Gen 1 (5 Gbps)

More Info
U336-000-R
Network Adapters

USB 3.0 to Gigabit Ethernet NIC Network Adapter - 10/100/1000 Mbps, Black

More Info
U344-001-HDMI-R
USB Adapters

USB to HDMI Dual-Display External Video Graphics Card Adapter - USB 3.2 Gen 1, 512 MB SDRAM, 1080p

More Info

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.