Cat5e RJ45 Modular In-Line Connectors for Stranded Cat5e Cable, 50-Pack, TAA
Part Number: N031-050
- RJ45 Plug for Stranded Conductor Cat5e 4-pair cable
- 50 Micron Gold Contacts
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's 50pk. of Cat5e (350MHz/1Gbps rated) stranded modular connectors provide for network installations up to 100 Mbps, 10base-t, Ethernet and token ring. This product is ideal for large network installations. For those needing to make their own Cat5e patch cables, use these 8-wire connectors in conjunction with Tripp Lite Stranded Cat5e 4-pair bulk cable, N020-01K-GY.
Features
- For use with stranded cabling only! do not use with solid cabling!
- 50 pack
- Premium connector for category 5 and 5e applications
- Rated for 350MHz/1Gbps communications
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332013132 |
Technology | Cat5/5e |
PHYSICAL
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.20 |
Shipping Weight (lbs.) | 0.18 |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N020-01K-GY | Cat5e 350 MHz Stranded-Core (UTP) PVC Bulk Ethernet Cable - Gray, 1000 ft. (304.8 m), TAA |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images