Service Part Number: 0005NXXX-SRC1225-1
Preventive Maintenance for In-Row DX Air Conditioning Units, 12K and 25K BTU
Preventive Maintenance for In-Row DX Air Conditioning Units, 12K, 25K BTUs, 7x24 Factory Technician
Preventive maintenance is important because it helps your cooling unit last longer and function more efficiently. It saves you money and ensures that your critical IT equipment is operating at its peak potential.
- Extended lifespan
A yearly tune-up can help your cooling system last up to 10 years, compared with 5 to 7 years without maintenance. - Cost savings
Regular maintenance can help you save up to 15% on your monthly energy bills. Neglecting maintenance harms performance, reduces energy efficiency and increases the risk of unforeseen repair costs. - Improved system cooling
Regular maintenance promotes uniform air distribution and helps your equipment receive the desired airflow and temperature consistency, resulting in optimal performance.
Service Specifications
Service Type | Preventive Maintenance |
Service Details | One-Time, On-Site Service |
Agreement Duration | One Time Service |
Product Coverage | Air Conditioning System |
Product Coverage Details | In-Row DX Cooling Unit 12-25K BTUs |
Scheduled Service Hours | Normal Business Hours (M-F, 9AM - 6PM) |
Geographic Coverage | US (50 States) |
Emergency On-Site Service | No |
Return for Repair | No |
On-Site Repair | No |
Preventative Maintenance | Yes |
Number of Preventative Maintenance Visits | 1 |
Travel Included | Yes |
Labor Included | Yes |
Parts Coverage | Yes |
Product Replacement | No |