Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

UPS Load and Runtime Calculator

Load & Runtimes for SM3000RM2UTAA

Estimated Runtime with Included Batteries

Total Load (Watts):

Extended Runtimes with Optional Battery Packs

  • Output is reduced to 1600 watts maximum when used with external battery packs

FIND AN IDEAL UPS
BY LOAD & RUNTIME

Product Advisor can recommend a UPS battery backup based on the power consumption of connected equipment and your desired runtime.

Product Advisor

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.