| Model Number | Material | Handle | Padded Insert Insert |
Notebook Size Accommodation |
Exterior Dimensions W x H x D (in.) |
|---|---|---|---|---|---|
NB1150BKTAB |
Nylon/EVA | Single | Built-In | Tablet PC | 12.3 x 12.2 x 3.8 |
NB1005BK |
Leather/1680 Denier Nylon | Dual | Built-In | most 17 in. displays | 17 x 12.5 x 4.5 |
NB1004BK |
Leather/Koskin | Dual | Built-In | most 17 in. displays | 16.5 x 12.5 x 5.5 |
NB1003BK |
Koskin | Single | Built-In | 16 in. displays | 16 x 13.5 x 4.5 |
NB1002OL |
900 Denier Nylon/Koskin | Single | Removeable | 15.4 in. displays | 16 x 13.5 x 5.5 |
NB1094GY |
Koskin | N/A | Removeable | most 17 in. displays | 17 x 13 x 3.5 |
NB1001BK |
600 Denier Nylon | Single | Removeable | most 17 in. displays | 20 x 13.5 x 4 |
NB1000GY |
600 Denier Nylon | N/A** | Removeable | 17 in. displays | 17 x 14 x 4 |