Feature | PowerAlert Network Shutdown Agent | PowerAlert Local | PowerAlert Network Management Software | Optional SNMP Network Card |
---|---|---|---|---|
Manage local UPS systems via USB and/or serial cable | ||||
Manage multiple local UPS systems from one computer | ||||
Add SNMP monitoring and control to non-networked UPS or PDU | ||||
Unattended UPS system shutdown | (see note 1) |
|||
Data logging | (see note 2) |
|||
Event logging | ||||
Notification via e-mail | ||||
Notification via SNMP traps | ||||
Built-in SNMP agent | ||||
Execute command script on event | ||||
Execute UPS system control commands | ||||
Password security | ||||
Web interface | ||||
Telnet interface | ||||
Outlet control | ||||
Manage multiple UPS systems on the network | (see note 3) |
|||
Mass configuration | (see note 4) |
|||
Autodiscover local devices | ||||
Autodiscover SNMP-enabled devices | (see note 5) |
(see note 5) |
||
SNMP discoverable | ||||
Environmental probe (optional) | ||||
Requires Java Runtime Environment (free from www.java.com) |
1. Must monitor SNMPWEBCARD or PowerAlert Local for shutdown signal
2. Data log stored in RAM and lost upon card reboot
3. Manages up to 250 SNMP-enabled UPS systems, PDUs, or environment sensors
4. Allows mass configuration of PowerAlert Local software or Tripp Lite by Eaton SNMP Network Cards (version 12.04.0040 and above)
5. Discovers Tripp Lite by Eaton SNMP Network Cards and PowerAlert Local software (version 12.04.0040 and above)