Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


2-9USTAND

2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems

More Info
Check Prices
OVERVIEW
Product Type
Stand
Accessory Type
Stand
Accessory Class
UPS Accessories
PHYSICAL
Color
Black
Material of Construction
Plastic
Unit Dimensions (hwd / in.)
4.750 x 2.750 x 10.500
Unit Weight (lbs.)
1.20
 
 
STANDARDS & COMPLIANCE
Product Compliance
REACH; RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT
 
 
 
 
OUTPUT
 
 
 
 
ENVIRONMENTAL
 
2POSTRMKITHD

2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components

More Info
Check Prices
OVERVIEW
 
Accessory Type
Rackmount Kit
Accessory Class
UPS Accessories
PHYSICAL
 
Material of Construction
Steel
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
Maximum Weight Capacity (lbs.)
240
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); REACH; RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
 
 
 
OUTPUT
 
 
 
 
ENVIRONMENTAL
 
SU20KXFMRT4U

18kVA 18kW 4U Step-Down Isolation Transformer - Converts 208/240V 60Hz (Source) to 120/240V split phase (Load)

More Info
Check Prices
OVERVIEW
 
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
PHYSICAL
 
Material of Construction
Steel
Unit Dimensions (hwd / in.)
7.000 x 17.500 x 29.320
Unit Weight (lbs.)
281.09
 
Form Factors Supported
Rack/Tower (2U)
STANDARDS & COMPLIANCE
Product Compliance
RoHS
Product Certifications
CSA (Canada); UL 1778
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT
Nominal Input Voltage(s) Supported
208V AC; 240V AC
Maximum Input Amps
77
Input Connection Type
Hardwire
Voltage Compatibility (VAC)
208; 240
OUTPUT
Output Capacity Details
Output capacity with 240V input is 18kVA / 18kW / 18,000 watts; Output capacity de-rates to 16kVA / 16kW / 16,000 watts with 208V input
Frequency Compatibility
60 Hz
Output (Watts)
18000
Output Nominal Voltage
120, 240V AC
ENVIRONMENTAL
Relative Humidity
0-95% (non-condensing)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.