Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


2POSTRMKITHD

2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components

More Info
Check Prices
OVERVIEW
Accessory Type
Rackmount Kit
Accessory Class
UPS Accessories
PHYSICAL
Material of Construction
Steel
Maximum Weight Capacity (lbs.)
240
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); REACH; RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
 
 
 
 
 
 
 
OUTPUT
 
 
 
 
 
ENVIRONMENTAL
 
TAA SU6000XFMR2UTAA

SmartOnline Step-Down Isolation Transformer, 208/240V to 120V, 6kVA, 6kW, 2U Rack-Mount, TAA

More Info
Check Prices
OVERVIEW
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
PHYSICAL
Material of Construction
Steel
 
Unit Dimensions (hwd / in.)
3.500 x 17.500 x 21.760
Form Factors Supported
Rack/Tower (2U)
Minimum Required Rack Depth (inches)
25
Unit Weight (lbs.)
72.6
STANDARDS & COMPLIANCE
Product Compliance
RoHS; Trade Agreements Act (TAA)
Product Certifications
cUL Listed; UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT
Nominal Input Voltage(s) Supported
208V AC; 240V AC
UPS Input Cord Length (ft.)
4
Recommended Electrical Service
208/240V 30A
Maximum Input Amps
24
Maximum Input Amps Details
24A with L6-30P, 30A hardwired
Input Connection Type
L6-30P and hardwire input supported
Voltage Compatibility (VAC)
208; 240
OUTPUT
Frequency Compatibility
60 Hz
Output (Watts)
6000
Output Receptacles
(8) 5-15/20R; (4) 5-15R; (1) L6-30R
Output Nominal Voltage
120, 208/240V AC
Overload Protection
(2) 15A single pole breakers protect two 5-15R outlets each; (2) 20A single pole breakers protect four 5-20R each; L6-30R outlet is unbreakered
ENVIRONMENTAL
Relative Humidity
0-95% non-condensing

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.