Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


5P1000

Eaton 5P 1000VA 770W 120V Line-Interactive UPS, 5-15P, 8x 5-15R Outlets, True Sine Wave, Cybersecure Network Card Option, Tower

More Info
How to Order
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC; 127V AC
UPS Input Connection Type
5-15P
UPS Input Cord Length (ft.)
6
Plug Type
5-15P
 
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
770
Output Capacity (kW)
0.77
Power Factor
0.77
Nominal Voltage Details
100V, 120V, 125V
Frequency Compatibility
50 / 60 Hz
Load Management Receptacles
Two switchable outlet load banks
Output AC Waveform (AC Mode)
True Sine Wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 120V; 125V
Output Receptacles
(8) 5-15R
Individually Controllable Load Banks
Yes
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5 min. (770W)
Runtime Half Load (min.)
12 min. (385W)
Expandable Runtime
No
Internal UPS Replacement Battery Cartridge
 744-A2219 
Battery Replacement Description
User replaceable batteries.
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
Switches
RPO / ROO
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators
3 status-indicating LEDs
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
175
 
 
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
345
Primary UPS Height (mm)
231
Primary UPS Width (mm)
150
Unit Dimensions (hwd / in.)
9.100 x 5.900 x 13.600
Unit Dimensions (in.)
9.1 x 5.9 x 13.6
Unit Weight (lbs.)
25.3
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
0° to 35°C (32° to 95°F)
Relative Humidity
0-90% non-condensing
AC Mode Efficiency Rating (100% Load)
99
 
 
 
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 
Network Management Card Description
Network Card Optional
Communications Interface
RS-232; USB
FEATURES & SPECIFICATIONS
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries
APPLICATIONS
UPS Applications
High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
UL 1778; UL 497A; IEC 62040-2; EN 55024; EN 55022; UL Listed; cUL Listed
Product Compliance
RoHS; CE (Europe); FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 5SW5Y-1400UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WFLN75XX-2509UC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support
5P1000R

Eaton 5P 1000VA 770W 120V Line-Interactive UPS, 5-15P, 5x 5-15R Outlets, True Sine Wave, Cybersecure Network Card Option, 1U

More Info
How to Order
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC
UPS Input Connection Type
5-15P
UPS Input Cord Length (ft.)
6
Plug Type
5-15P
 
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
770
Output Capacity (kW)
0.77
Power Factor
0.77
Nominal Voltage Details
100V, 120V, 125V
Frequency Compatibility
50 / 60 Hz
Load Management Receptacles
Two switchable outlet load banks
Output AC Waveform (AC Mode)
True Sine Wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 120V; 125V
Output Receptacles
(5) 5-15R
Individually Controllable Load Banks
Yes
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5 min. (770W)
Runtime Half Load (min.)
12 min. (385W)
Expandable Runtime
No
Internal UPS Replacement Battery Cartridge
 744-A2221 
Battery Replacement Description
User replaceable batteries.
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
Switches
RPO / ROO
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators
3 status-indicating LEDs
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
175
 
 
PHYSICAL
Primary Form Factor
Rackmount
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Primary UPS Depth (mm)
508
Primary UPS Height (mm)
43
Primary UPS Width (mm)
442
Unit Dimensions (hwd / in.)
1.700 x 17.400 x 20.000
Unit Dimensions (in.)
1.7 x 17.4 x 20
Unit Weight (lbs.)
32.5
Rack Height
1U
Minimum Required Rack Depth (inches)
23
 
 
ENVIRONMENTAL
Operating Temperature Range
0° to 35°C (32° to 95°F)
Relative Humidity
0-90% non-condensing
AC Mode Efficiency Rating (100% Load)
99
 
 
 
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 
Network Management Card Description
Network Card Optional
Communications Interface
RS-232; USB
FEATURES & SPECIFICATIONS
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries
APPLICATIONS
UPS Applications
High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
IEC 62040-2; EN 55024; EN 55022; UL 1778; UL 497A; UL Listed; cUL Listed
Product Compliance
RoHS; REACH; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 5SW5Y-1400UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WFLN75XX-2509UC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support
5P1500R

Eaton 5P 1440VA 1100W 120V Line-Interactive UPS, 5-15P, 5x 5-15R Outlets, True Sine Wave, Cybersecure Network Card Option, 1U

More Info
How to Order
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC
UPS Input Connection Type
5-15P
UPS Input Cord Length (ft.)
6
Plug Type
5-15P
 
OUTPUT
Output Capacity (VA)
1440
Output Capacity (kVA)
1.44
Output Capacity (Watts)
1100
Output Capacity (kW)
1.1
Power Factor
0.76
Nominal Voltage Details
100V, 120V, 125V
Frequency Compatibility
50 / 60 Hz
Load Management Receptacles
Two switchable outlet load banks
Output AC Waveform (AC Mode)
True Sine Wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 120V; 125V
Output Receptacles
(5) 5-15R
Individually Controllable Load Banks
Yes
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5 min. (1100W)
Runtime Half Load (min.)
13 min. (550W)
Expandable Runtime
No
Internal UPS Replacement Battery Cartridge
 EBP-0807 
Battery Replacement Description
User replaceable batteries.
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
Switches
RPO / ROO
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators
3 status-indicating LEDs
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
175
 
 
PHYSICAL
Primary Form Factor
Rackmount
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Primary UPS Depth (mm)
554
Primary UPS Height (mm)
43
Primary UPS Width (mm)
442
Unit Dimensions (hwd / in.)
1.700 x 17.400 x 21.800
Unit Dimensions (in.)
1.7 x 17.4 x 21.8
Unit Weight (lbs.)
44.1
Rack Height
1U
Minimum Required Rack Depth (inches)
25
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-90% non-condensing
AC Mode Efficiency Rating (100% Load)
99
 
 
 
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 
Network Management Card Description
Network Card Optional
Communications Interface
RS-232; USB
FEATURES & SPECIFICATIONS
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries
APPLICATIONS
UPS Applications
High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
IEC 62040-2; EN 55024; EN 55022; UL 1778; UL 497A; UL Listed; cUL Listed
Product Compliance
CE (Europe); RoHS; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 5SW5Y-1750UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WFLN75XX-2509UC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support
5P1500R-L

Eaton 5P 1440VA 1100W 120V Line-Interactive UPS, 5-15P, 5x 5-15R Outlets, Lithium-ion Battery, True Sine Wave, Cybersecure Network Card Option, 1U

More Info
How to Order
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC
UPS Input Connection Type
5-15P
UPS Input Cord Length (ft.)
6
Plug Type
5-15P
 
OUTPUT
Output Capacity (VA)
1440
Output Capacity (kVA)
1.44
Output Capacity (Watts)
1100
Output Capacity (kW)
1.1
Power Factor
0.76
Nominal Voltage Details
100V, 120V, 125V
Frequency Compatibility
50 / 60 Hz
Load Management Receptacles
Two switchable outlet load banks
Output AC Waveform (AC Mode)
True Sine Wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 120V; 125V
Output Receptacles
(5) 5-15R
Individually Controllable Load Banks
Yes
 
BATTERY
Battery Type
Lithium-ion (LiFePO4)
Runtime Full Load (min.)
4 min. (1100W)
Runtime Half Load (min.)
11 min. (550W)
Expandable Runtime
No
 
 
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
Switches
RPO / ROO
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators
3 status-indicating LEDs
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
175
 
 
PHYSICAL
Primary Form Factor
Rackmount
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Primary UPS Depth (mm)
554
Primary UPS Height (mm)
43
Primary UPS Width (mm)
442
 
Unit Dimensions (in.)
1.7 x 17.4 x 21.8
Unit Weight (lbs.)
35
Rack Height
1U
Minimum Required Rack Depth (inches)
25
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-85% non-condensing
AC Mode Efficiency Rating (100% Load)
99
 
 
 
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 
Network Management Card Description
Network Card Optional
Communications Interface
RS-232; USB
FEATURES & SPECIFICATIONS
High Availability UPS Features
Automatic Voltage Regulation (AVR)
APPLICATIONS
UPS Applications
High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
UL 1778; UL Listed; cUL Listed; IEC 62040-2
Product Compliance
FCC Part 15 Class A (USA); RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
5-year limited warranty
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.