Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


5P1500

Eaton 5P 1440VA 1100W 120V Line-Interactive UPS, 5-15P, 8x 5-15R Outlets, True Sine Wave, Cybersecure Network Card Option, Tower

More Info
How to Order
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC; 127V AC
UPS Input Connection Type
5-15P
UPS Input Cord Length (ft.)
6
Plug Type
5-15P
OUTPUT
Output Capacity (VA)
1440
Output Capacity (kVA)
1.44
Output Capacity (Watts)
1100
Output Capacity (kW)
1.1
Power Factor
0.76
Nominal Voltage Details
100V, 120V, 125V
Frequency Compatibility
50 / 60 Hz
Load Management Receptacles
Two switchable outlet load banks
Output AC Waveform (AC Mode)
True Sine Wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 120V; 125V
Output Receptacles
(8) 5-15R
Individually Controllable Load Banks
Yes
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4 min. (1100W)
Runtime Half Load (min.)
14 min. (550W)
Expandable Runtime
No
Internal UPS Replacement Battery Cartridge
 744-A2223 
Battery Replacement Description
User replaceable batteries.
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
Switches
RPO / ROO
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators
3 status-indicating LEDs
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
175
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
445
Primary UPS Height (mm)
231
Primary UPS Width (mm)
150
Unit Dimensions (hwd / in.)
9.100 x 5.900 x 17.500
Unit Dimensions (in.)
9.1 x 5.9 x 17.5
Unit Weight (lbs.)
35.6
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-90% non-condensing
AC Mode Efficiency Rating (100% Load)
99
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 
Network Management Card Description
Network Card Optional
Communications Interface
RS-232; USB
FEATURES & SPECIFICATIONS
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries
APPLICATIONS
UPS Applications
High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
UL 1778; UL 497A; IEC 62040-2; EN 55024; EN 55022; UL Listed; cUL Listed
Product Compliance
RoHS; CE (Europe); FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 5SW5Y-1750UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WFLN75XX-2509UC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support
5P1550G

Eaton 5P 1550VA 1100W 230V Line-Interactive UPS, C14 Input, 8 C13 Outlets, True Sine Wave, Cybersecure Network Card Option, Tower

More Info
How to Order
OVERVIEW
UPS Type
Line-Interactive
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection Type
C14 inlet
 
Plug Type
C14 inlet
OUTPUT
Output Capacity (VA)
1550
Output Capacity (kVA)
1.55
Output Capacity (Watts)
1100
Output Capacity (kW)
1.1
Power Factor
0.71
Nominal Voltage Details
200V, 208V, 220V, 230V, 240V
Frequency Compatibility
50 / 60 Hz
Load Management Receptacles
Two switchable outlet load banks
Output AC Waveform (AC Mode)
True Sine Wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V
Output Receptacles
(8) C13
Individually Controllable Load Banks
Yes
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
4 min. (1100W)
Runtime Half Load (min.)
13 min. (550W)
Expandable Runtime
No
Internal UPS Replacement Battery Cartridge
 744-A2223 
Battery Replacement Description
User replaceable batteries.
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
Switches
RPO / ROO
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators
3 status-indicating LEDs
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
350
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Primary UPS Depth (mm)
445
Primary UPS Height (mm)
231
Primary UPS Width (mm)
150
Unit Dimensions (hwd / in.)
9.100 x 5.900 x 17.500
Unit Dimensions (in.)
9.1 x 5.9 x 17.5
Unit Weight (lbs.)
34.4
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-90% non-condensing
AC Mode Efficiency Rating (100% Load)
99
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 
Network Management Card Description
Network Card Optional
Communications Interface
RS-232; USB
FEATURES & SPECIFICATIONS
High Availability UPS Features
Automatic Voltage Regulation (AVR); Hot swappable batteries
APPLICATIONS
UPS Applications
High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
UL 1778; cUL Listed; UL 497A; UL Listed; IEC 62040-2; EN 55024; EN 55022
Product Compliance
FCC Part 15 Class A (USA); FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 5SW5Y-1750UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WFLN75XX-2509UC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.