Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


9PX1000RT

Eaton 9PX 1000VA 900W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower

More Info
How to Order
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
8.3A
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC
UPS Input Connection Type
5-15P
Input Plug Type
NEMA 5-15P
 
 
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
900
Output Capacity (kW)
0.9
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
100V, 110V, 120V, 125V
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V; 125V
Output Receptacles
(8) 5-15R
Individually Controllable Load Banks
Yes
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
6 min. (900W)
Runtime Half Load (min.)
18 min. (450W)
Expandable Runtime
Yes
Expandable Runtime Description
Add up to 4 extended battery modules (EBM). Part number  9PXEBM36RT 
DC System Voltage (VDC)
36
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 744-A3960 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
Switches
RPO / ROO
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators
4 status-indicating LEDs
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
190
UPS AC Suppression Response Time
0 ms
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
2U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)
21
Unit Dimensions (hwd / in.)
3.400 x 17.300 x 17.700
Unit Weight (lbs.)
36.400
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-96% non-condensing
AC Mode Efficiency Rating (100% Load)
90.3
AC Economy Mode Efficiency Rating (100% Load)
95.8
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
330
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
646
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 ;  INDGW-M2 ;  RELAY-MS 
Communications Interface
RS-232; USB
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; NOM (Mexico); EN 62040-2; EN 55022
Product Compliance
FCC Part 15 Class B (USA); RoHS; VCCI (Japan)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-1000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WFLN75XX-2509UC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support
9PX1500GRT

Eaton 9PX 1500VA 1350W 208V Online Double-Conversion UPS - C14 Input, 8 C13 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower

More Info
How to Order
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
7.2A
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection Type
C14 inlet
Input Plug Type
C14
UPS Input Cord Length (ft.)
6
 
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
1350
Output Capacity (kW)
1.35
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
200V, 208V, 220V, 230V, 240V
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V; 250V
Output Receptacles
(8) C13
Individually Controllable Load Banks
Yes
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5 min. (1350W)
Runtime Half Load (min.)
16 min. (675W)
Expandable Runtime
Yes
Expandable Runtime Description
Add up to 4 extended battery modules (EBM). Part number  9PXEBM48RT 
DC System Voltage (VDC)
48
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 744-A3297 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
Switches
RPO / ROO
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators
4 status-indicating LEDs
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
296
UPS AC Suppression Response Time
0 ms
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
2U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)
21
Unit Dimensions (hwd / in.)
3.400 x 17.300 x 17.700
Unit Weight (lbs.)
41.400
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-96% non-condensing
AC Mode Efficiency Rating (100% Load)
91
AC Economy Mode Efficiency Rating (100% Load)
96.5
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
494
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
731
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 ;  INDGW-M2 ;  RELAY-MS 
Communications Interface
RS-232; USB
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; EN 62040-2; EN 55022
Product Compliance
FCC Part 15 Class B (USA); CE (Europe); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-1500UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WFLN75XX-2509UC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support
9PX1500RT

Eaton 9PX 1500VA 1350W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower

More Info
How to Order
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
12.5A
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC
UPS Input Connection Type
5-15P
Input Plug Type
NEMA 5-15P
UPS Input Cord Length (ft.)
8
 
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
1350
Output Capacity (kW)
1.35
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
100V, 110V, 120V, 125V
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V; 125V
Output Receptacles
(8) 5-15R
Individually Controllable Load Banks
Yes
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5 min. (1350W)
Runtime Half Load (min.)
16 min. (675W)
Expandable Runtime
Yes
Expandable Runtime Description
Add up to 4 extended battery modules (EBM). Part number  9PXEBM48RT 
DC System Voltage (VDC)
48
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 744-A3297 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
Switches
RPO / ROO
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators
4 status-indicating LEDs
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
190
UPS AC Suppression Response Time
0 ms
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
2U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)
21
Unit Dimensions (hwd / in.)
3.400 x 17.300 x 17.700
Unit Weight (lbs.)
42.500
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-96% non-condensing
AC Mode Efficiency Rating (100% Load)
90.28%
AC Economy Mode Efficiency Rating (100% Load)
95.8
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
512
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
897
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 ;  INDGW-M2 ;  RELAY-MS 
Communications Interface
RS-232; USB
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; NOM (Mexico); EN 62040-2; EN 55022
Product Compliance
FCC Part 15 Class B (USA); RoHS; VCCI (Japan)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-1500UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WFLN75XX-2509UC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support
9PX1500RT-L

Eaton 9PX 1500VA 1350W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Lithium-ion Battery, Cybersecure Network Card Option, 2U Rack/Tower

More Info
How to Order
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
12.5A
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC
UPS Input Connection Type
5-15P
Input Plug Type
NEMA 5-15P
UPS Input Cord Length (ft.)
8
 
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
1350
Output Capacity (kW)
1.35
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
100V, 110V, 120V, 125V
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V; 125V
Output Receptacles
(8) 5-15R
Individually Controllable Load Banks
Yes
 
BATTERY
Battery Type
Lithium-ion (LiFePO4)
Runtime Full Load (min.)
11.2 min. (1350W)
Runtime Half Load (min.)
22 min. (675W)
Expandable Runtime
Yes
Expandable Runtime Description
Add up to 4 extended battery modules (EBM). Part number  9PXEBM48RT-L 
DC System Voltage (VDC)
48
Battery Access
Battery access door
 
Battery Replacement Description
Hot-swappable, replaceable batteries. Part number EBP-1608-L
Battery Management
Integrated battery management system (BMS) for temperature regulation and life cycle monitoring
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
Switches
RPO / ROO
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators
4 status-indicating LEDs
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
190
UPS AC Suppression Response Time
0 ms
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
2U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)
21
Unit Dimensions (hwd / in.)
3.410 x 17.320 x 17.720
Unit Weight (lbs.)
35.600
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-96% non-condensing
AC Mode Efficiency Rating (100% Load)
90
AC Economy Mode Efficiency Rating (100% Load)
95.8
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
512
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
897
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 ;  INDGW-M2 ;  RELAY-MS 
Communications Interface
RS-232; USB
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); cUL Listed; EN 62040-2
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
5-year limited warranty
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.