If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.
OVERVIEW
UPS Type
INPUT
Input Phase
Nominal Input Voltage(s) Supported
UPS Input Connection Type
Input Plug Type
Rated input current (Maximum Load)
Input Circuit Breakers
UPS Input Cord Length (ft.)
Nominal Input Voltage Description
Recommended Electrical Service
OUTPUT
Output Capacity (VA)
Output Capacity (kVA)
Output Capacity (Watts)
Output Capacity (kW)
Frequency Compatibility
Output AC Waveform (Battery Mode)
Nominal Output Voltage(s) Supported
Output Receptacles
Individually Controllable Load Banks
Power Factor
Crest Factor
Nominal Voltage Details
Output Capacity Details
Output AC Waveform (AC Mode)
Frequency Compatibility Details
Output Voltage Regulation (Line Mode)
Output Voltage Regulation (Economy Line Mode)
Output Voltage Regulation (Battery Mode)
Output Receptacle Details
Output Circuit Breakers
BATTERY
Battery Type
Expandable Runtime
Expandable Runtime Description
Battery Management
Runtime Full Load (min.)
Runtime Half Load (min.)
DC System Voltage (VDC)
Battery Access
Internal UPS Replacement Battery Cartridge
Battery Replacement Description
External Battery Pack Compatibility
Battery Recharge Rate (Included Batteries)
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
UPS AC Suppression Response Time
UPS AC Suppression Joule Rating
PHYSICAL
Primary Form Factor
Rack Height
Installation Form Factors Supported with Included Accessories
Minimum Required Rack Depth (inches)
Unit Dimensions (hwd / in.)
Unit Weight (lbs.)
Cooling Method
Installation Form Factors Supported with Optional Accessories
External Battery Pack Form Factor
Form Factors Supported
UPS Power Module Weight (kg)
UPS Power Module Weight (lbs.)
Included Mounting Accessory Description
Maximum Device Depth (in.)
Minimum Required Rack Depth with External Battery Pack (cm)
Minimum Required Rack Depth with External Battery Pack (in.)
Minimum Required Rack Depth without External Battery Pack (cm)
Minimum Required Rack Depth without External Battery Pack (in.)
Optional Mounting Accessory Notes
Primary UPS Depth (mm)
Primary UPS Height (mm)
Primary UPS Width (mm)
Stepdown Transformer Dimensions (hwd / in.)
Stepdown Transformer Height (mm)
Stepdown Transformer Width (mm)
Stepdown Transformer Depth (mm)
Stepdown Transformer Weight (lbs.)
UPS Housing Material
UPS Power Module Dimensions (hwd, in.)
ENVIRONMENTAL
Operating Temperature Range
Relative Humidity
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
AC Mode Efficiency Rating (100% Load)
AC Economy Mode Efficiency Rating (100% Load)
Storage Temperature Range
AC Mode BTU / Hr. (Full Load)
AC Economy Mode BTU / Hr. (Full Load)
Operating Elevation
Audible Noise
COMMUNICATIONS
Network Management Cards
Communications Interface
Network Monitoring Port Description
PowerAlert Software
Communications Cable
WatchDog Compatibility
APPLICATIONS
UPS Applications
STANDARDS & COMPLIANCE
Product Certifications
Product Compliance
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
Extended Service Plans
Product Warranty Period (Worldwide)
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Switches
Alarm Cancel Operation
Audible Alarm
LED Indicators
FEATURES & SPECIFICATIONS
High Availability UPS Features
Cold Start (Startup in Battery Mode During a Power Failure)
Communications Interface
Pre-installed network card; RS-232; USB
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); cUL Listed; EN 62040-2
Product Compliance
FCC Part 15 Class A (USA); CE (Europe); FCC (USA); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans
ADVANCED DEPOT EXCHANGE
Service Part Number: 9SW5Y-6000UC
Expedited parts coverage for 5 years
Parts, electronics and UPS batteries coverage
Next business day shipping
Technical support
5-YEAR ON-SITE PLAN (US ONLY)
Service Part Number: WFLN75XX-6009UC
On-site parts and labor coverage for years 5
Parts, electronics and UPS batteries coverage
24x7 on-site labor coverage, next-day response
Next-day shipping
Technical support
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
Switches
RPO / ROO
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators
4 status-indicating LEDs
FEATURES & SPECIFICATIONS
High Availability UPS Features
Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Pure sine wave output; Remote management; Surge/noise protection; Zero transfer time
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.