Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


9PXTFMR11

Eaton 9PX 10kVA 120V Stepdown Transformer - 8 NEMA 5-20R, 2 L14-30R Outlets, 50/60 Hz, Hardwire Input, 3U Rack/Tower

More Info
How to Order
OVERVIEW
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
INPUT
Input Phase
Single-Phase
UPS Input Connection Type
Hardwire
Plug Type
Hard-wire
 
OUTPUT
Individually Controllable Load Banks
No
 
BATTERY
Expandable Runtime
No
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
3U
Unit Dimensions (hwd / in.)
23.430 x 12.720 x 38.460
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; NOM (Mexico)
Product Compliance
CE (Europe); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-11000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

ON-SITE 24X7, NEXT DAY RESPONSE (US ONLY)

  • 2 YEAR UPGRADE: WUN72XXX-11000UC
  • On-site expedited parts and labor coverage for first 2 years
  • Parts, electronics and UPS batteries coverage
  • Eaton on-site labor coverage
  • 24x7 coverage, next day response
  • Next day shipping
  • Technical support

3 YEAR FLEX PLAN: FLN73XXX-11000UC

  • On-site parts and labor coverage for years 3 to 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next day repsonse
  • Next day shipping
  • Technical support
9PXTFMR5

Eaton 9PX 5kVA 120V Stepdown Transformer - 18 NEMA 5-20R Outlets, 60 Hz, L6-30P Input, 3 ft. Cord, 3U Rack/Tower

More Info
How to Order
OVERVIEW
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
INPUT
Input Phase
Single-Phase
UPS Input Connection Type
L6-30P
Plug Type
L6-30P
UPS Input Cord Length (ft.)
3
OUTPUT
Individually Controllable Load Banks
No
Output Receptacles
(18) 5-20R
BATTERY
Expandable Runtime
No
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
3U
Unit Dimensions (hwd / in.)
5.100 x 17.300 x 25.400
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; NOM (Mexico)
Product Compliance
CE (Europe); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
 
BINTSYS

Eaton UPS Battery Integration System with Casters

More Info
How to Order
OVERVIEW
Accessory Type
Battery Integration System
Accessory Class
UPS Accessories
INPUT
 
 
 
 
OUTPUT
Individually Controllable Load Banks
No
 
BATTERY
Expandable Runtime
No
PHYSICAL
 
 
Unit Dimensions (hwd / in.)
23.600 x 8.200 x 37.240
 
ENVIRONMENTAL
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
 
SC240RT

Eaton Supercharger for 9PX 8kVA and 11kVA UPS Systems, 240VDC, 3U Rack/Tower

More Info
How to Order
OVERVIEW
Accessory Type
Battery Charger
Accessory Class
UPS Accessories
INPUT
 
 
 
 
OUTPUT
 
 
BATTERY
 
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
3U
Unit Dimensions (hwd / in.)
5.100 x 17.300 x 27.500
Minimum Required Rack Depth (inches)
31
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
STANDARDS & COMPLIANCE
Product Certifications
IEC 61000; cUL Listed
Product Compliance
RoHS; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.