Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


9SX700

Eaton 9SX 700VA 630W 120V Online Double-Conversion UPS - 6 NEMA 5-15R Outlets, Cybersecure Network Card Option, Extended Run, Tower

More Info
How to Order
OVERVIEW
UPS Type
On-Line
INPUT
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
UPS Input Cord Length (ft.)
8
 
 
 
 
 
 
 
OUTPUT
Output Capacity (VA)
700
Output Capacity (kVA)
0.7
Output Capacity (Watts)
630
Output Capacity (kW)
0.63
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V; 125V
Output Receptacles
(6) 5-15R
Individually Controllable Load Banks
Yes
 
 
 
 
 
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5.8 min. (630W)
Runtime Half Load (min.)
16.6 min. (315W)
Expandable Runtime
No
Internal UPS Replacement Battery Cartridge
 744-A4310 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
 
 
 
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
LED Indicators
4 status-indicating LEDs
 
 
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
 
 
 
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Unit Dimensions (hwd / in.)
9.900 x 6.300 x 13.900
Unit Weight (lbs.)
26.500
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0 to 96%, non-condensing
AC Mode Efficiency Rating (100% Load)
89.84%
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
321
 
 
 
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 ;  INDGW-M2 ;  RELAY-MS ;  INDRELAY-MS 
Communications Interface
DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
 
 
 
 
 
FEATURES & SPECIFICATIONS
High Availability UPS Features
Surge/noise protection
 
 
APPLICATIONS
UPS Applications
High-End Desktop/Small Network; Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
CE (Europe); ENERGY STAR Qualified; FCC (USA); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
 
 
 
VOLTAGE REGULATION
 
LINE / BATTERY TRANSFER
 
SU700XLCD

SmartOnline 120V 700VA 630W Double-Conversion UPS, 6 Outlets, Network Card Option, LCD, USB, DB9, Tower

More Info
Check Prices
OVERVIEW
UPS Type
On-Line
INPUT
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC; 127V AC
UPS Input Connection Type
5-15P
UPS Input Cord Length (ft.)
8
Input Phase
Single-Phase
Rated input current (Maximum Load)
6.5A
Nominal Input Voltage Description
120V factory default
Recommended Electrical Service
120V
Plug Type
5-15P
Input Cord Length (ft.)
8
Power Factor (Input)
0.99
OUTPUT
Output Capacity (VA)
700
Output Capacity (kVA)
0.7
Output Capacity (Watts)
630
Output Capacity (kW)
0.63
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V
Output Receptacles
(6) 5-15R
Individually Controllable Load Banks
Yes
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
120V default
Frequency Compatibility Details
Online Mode: Sync with line ±5% of nominal line frequency (outside this range: ±0.5% of auto-selected nominal frequency). Battery Mode: ±0.5% of auto-selected nominal frequency.
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Economy Line Mode)
+/- 2%
Output Voltage Regulation (Battery Mode)
+/- 3%
Load Management Receptacles
Two switchable two-outlet load banks
Output AC Waveform (AC Mode)
Pure Sine wave
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5.9 min. (630W)
Runtime Half Load (min.)
16.9 min. (315W)
Expandable Runtime
No
Internal UPS Replacement Battery Cartridge
 744-A4310 
Battery Replacement Description
User replaceable batteries
 
Expandable Runtime Description
SU700XLCD does not support external battery modules for added runtime. Please see  SU1000XLCD  if external battery modules are required.
DC System Voltage (VDC)
24
Battery Access
Battery access door
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
LED Indicators
4 status-indicating LEDs
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarm
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
UPS AC Suppression Joule Rating
190
UPS AC Suppression Response Time
Instantaneous
AC Suppression Response Time
Instantaneous
PHYSICAL
Primary Form Factor
Tower
Installation Form Factors Supported with Included Accessories
Tower
Unit Dimensions (hwd / in.)
9.930 x 6.300 x 13.940
Unit Weight (lbs.)
25.36
Cooling Method
Fan
UPS Housing Material
Metal
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0 to 96%, non-condensing
AC Mode Efficiency Rating (100% Load)
89.84
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
321
Storage Temperature Range
With battery: 32° to 104°F (0° to 40°C); without battery: -13° to 131°F (-25° to 55°C)
Operating Elevation
0-10000 ft. (0-3000 m)
Audible Noise
51 dB
COMMUNICATIONS
Network Management Cards
 WEBCARDLXE 
Communications Interface
(1) Contact closure; (1) RS-232; (1) Slot for SNMP/Web interface; (1) USB
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and RS232 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications.
Network Management Card Description
Network management card optional
Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
FEATURES & SPECIFICATIONS
High Availability UPS Features
On-Line/Double-Conversion; Pure sine wave output; Remote management; Surge/noise protection; Zero transfer time
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks
APPLICATIONS
UPS Applications
Retail/Point of Sale; Hospitality; Home/Office Desktop; Computer/Peripherals; High-End Desktop/Small Network; Mission Critical Applications; Audio/Video; Home Network; Smart Home
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed
Product Compliance
CE (Europe); ENERGY STAR Qualified; FCC (USA); REACH; RoHS
WARRANTY & SUPPORT
 
Product Warranty Period (Worldwide)
2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
$250,000 Ultimate Lifetime Insurance 
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: TL9SW5Y-0700UC
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-year onsite plan: TLWFLN75XX-2509UC

  • Onsite parts and labor coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.