Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


5PXEBM48RTG2

Eaton 48V Extended Battery Module (EBM) for 1000 and 1500 VA 5PX G2 UPS Systems, 2U Rack/Tower

More Info
How to Order
INPUT
Input Phase
Single-Phase
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)
48
Internal UPS Replacement Battery Cartridge
 744-A3297 
Battery Replacement Description
Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
 
 
PHYSICAL
Rack Height
2U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Minimum Required Rack Depth (inches)
21
Unit Dimensions (hwd / in.)
17.200 x 3.400 x 17.600
Unit Weight (lbs.)
61.300
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3 year on electronics, 3 year on batteries with registration
Product Warranty Period (U.S. & Canada)
3 year on electronics, 3 year on batteries with registration
 
 
OUTPUT
 
 
ENVIRONMENTAL
 
 
5PXEBM72RT3UAG2

Eaton 72V Extended Battery Module (EBM) for 5PX2000RT3UNG2, 5PX3000RT3UNG2 UPS Systems, 3U Rack/Tower

More Info
How to Order
INPUT
Input Phase
Single-Phase
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)
72
Internal UPS Replacement Battery Cartridge
 744-A3125 
Battery Replacement Description
Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
 
 
PHYSICAL
Rack Height
3U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Minimum Required Rack Depth (inches)
22
Unit Dimensions (hwd / in.)
5.100 x 17.200 x 19.000
Unit Weight (lbs.)
87.500
Color
Black
 
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed
Product Compliance
CE (Europe); REACH; RoHS
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
3-year limited warranty
 
 
OUTPUT
Output Capacity (Watts)
3000
 
ENVIRONMENTAL
 
 
5PXEBM72RTG2

Eaton 72V Extended Battery Module (EBM) for 2000 VA and 2U 3000 VA 5PX G2 UPS Systems, 2U Rack/Tower

More Info
How to Order
INPUT
Input Phase
Single-Phase
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)
72
Internal UPS Replacement Battery Cartridge
 744-A3121 
Battery Replacement Description
Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
 
 
PHYSICAL
Rack Height
2U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Minimum Required Rack Depth (inches)
27
Unit Dimensions (hwd / in.)
3.400 x 17.200 x 23.700
Unit Weight (lbs.)
89.100
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); REACH; RoHS
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
3-year limited warranty
 
 
OUTPUT
 
 
ENVIRONMENTAL
 
 
9PXEBM180RT

Eaton 180V Extended Battery Module (EBM) for Select Eaton 9PX UPS Systems, 3U Rack/Tower

More Info
How to Order
INPUT
Input Phase
Single-Phase
UPS Input Cord Length (ft.)
1
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)
180
Internal UPS Replacement Battery Cartridge
 744-A1974 
Battery Replacement Description
Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
Expandable Runtime
No
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
PHYSICAL
Rack Height
3U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Minimum Required Rack Depth (inches)
29
Unit Dimensions (hwd / in.)
5.100 x 17.300 x 25.400
Unit Weight (lbs.)
150.000
 
Primary Form Factor
Rackmount; Tower
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; EN 62040-2; NOM (Mexico)
Product Compliance
FCC Part 15 Class A (USA); FCC (USA); CE (Europe); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-18000BC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WEBN75XX-7000BC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support
 
OUTPUT
 
Individually Controllable Load Banks
No
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.