Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


5PXEBM48RTG2

Eaton 48V Extended Battery Module (EBM) for 1000 and 1500 VA 5PX G2 UPS Systems, 2U Rack/Tower

More Info
How to Order
OVERVIEW
 
INPUT
Input Phase
Single-Phase
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)
48
Internal UPS Replacement Battery Cartridge
 744-A3297 
Battery Replacement Description
Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
 
 
 
 
PHYSICAL
Rack Height
2U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Minimum Required Rack Depth (inches)
21
Unit Dimensions (hwd / in.)
17.200 x 3.400 x 17.600
Unit Weight (lbs.)
61.300
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3 year on electronics, 3 year on batteries with registration
Product Warranty Period (U.S. & Canada)
3 year on electronics, 3 year on batteries with registration
 
 
OUTPUT
 
 
ENVIRONMENTAL
 
 
 
CARTON FILES
 
5PXEBM72RT3UAG2

Eaton 72V Extended Battery Module (EBM) for 5PX2000RT3UNG2, 5PX3000RT3UNG2 UPS Systems, 3U Rack/Tower

More Info
How to Order
OVERVIEW
 
INPUT
Input Phase
Single-Phase
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)
72
Internal UPS Replacement Battery Cartridge
 744-A3125 
Battery Replacement Description
Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
 
 
 
 
PHYSICAL
Rack Height
3U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Minimum Required Rack Depth (inches)
22
Unit Dimensions (hwd / in.)
5.100 x 17.200 x 19.000
Unit Weight (lbs.)
87.500
Color
Black
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed
Product Compliance
CE (Europe); REACH; RoHS
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
3-year limited warranty
 
 
OUTPUT
Output Capacity (Watts)
3000
 
ENVIRONMENTAL
 
 
 
CARTON FILES
 
5PXEBM72RTG2

Eaton 72V Extended Battery Module (EBM) for 2000 VA and 2U 3000 VA 5PX G2 UPS Systems, 2U Rack/Tower

More Info
How to Order
OVERVIEW
 
INPUT
Input Phase
Single-Phase
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)
72
Internal UPS Replacement Battery Cartridge
 744-A3121 
Battery Replacement Description
Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
 
 
 
 
PHYSICAL
Rack Height
2U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Minimum Required Rack Depth (inches)
27
Unit Dimensions (hwd / in.)
3.400 x 17.200 x 23.700
Unit Weight (lbs.)
89.100
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); REACH; RoHS
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
3-year limited warranty
 
 
OUTPUT
 
 
ENVIRONMENTAL
 
 
 
CARTON FILES
 
9PXEBM180RT

Eaton 180V Extended Battery Module (EBM) for Select Eaton 9PX UPS Systems, 3U Rack/Tower

More Info
How to Order
OVERVIEW
 
INPUT
Input Phase
Single-Phase
UPS Input Cord Length (ft.)
1
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)
180
Internal UPS Replacement Battery Cartridge
 744-A1974 
Battery Replacement Description
Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
Expandable Runtime
No
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
 
 
PHYSICAL
Rack Height
3U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Minimum Required Rack Depth (inches)
29
Unit Dimensions (hwd / in.)
5.100 x 17.300 x 25.400
Unit Weight (lbs.)
150.000
 
Primary Form Factor
Rackmount; Tower
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
 
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; EN 62040-2; NOM (Mexico)
Product Compliance
FCC Part 15 Class A (USA); FCC (USA); CE (Europe); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
 
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-18000BC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WEBN75XX-7000BC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support
 
OUTPUT
 
Individually Controllable Load Banks
No
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
 
CARTON FILES
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.