Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


APSWX2K24VMPPT

2000W 24VDC 230V Sine Wave Solar Inverter/Charger - 60A MPPT Solar Charge Controller, C13 Outlets, Wired Remote, Hardwire Input/Output

More Info
Check Prices
INPUT
Solar Panel
Non-isolated system. Compatible with Mono-crystalline, Poly-crystalline with Grade A rating, and CIGS solar panels.
Nominal Input Voltage(s) Supported
220V AC; 230V AC; 240V AC
Recommended Electrical Service
230VAC 30A input circuit breaker (40A for Max AC Charge rate usage). DC INPUT: Requires 24VDC input source capable of delivering the required amperage when used at full continuous capacity - DC requirements increase during overload and peak output operation). PV MPPT INPUT: 30-115VDC Input (145VDC Max Open Circuit Voltage) 1600W Max Solar Panel Configuration
Maximum Input Amps
12.0
Input Connection Type
DC INPUT: Set of DC bolt-down terminals. AC/PV INPUT: Hardwire via built in terminal strip with cover plate
Voltage Compatibility (VAC)
220; 230; 240
Voltage Compatibility (VDC)
24
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
47-65Hz
Pure Sine Wave Output
Yes
Output (Watts)
2000
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
(2) C13; Hardwire
Continuous Output Capacity (Watts)
2000
Peak Output Capacity (Watts)
4000
Output Voltage Regulation
LINE POWER (AC): Maintains 220/230/240V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains sine wave output voltage of 220/230/240 VAC (+/-10%).
Output Frequency Regulation
50/60Hz. Battery Mode: 50/60Hz +/- 0.3 Hz
BATTERY
Expandable Runtime
Yes
Expandable Battery Runtime
User-supplied 24V DC battery system
Expandable Runtime Description
Runtime is expandable with any number of user-supplied wet-cell, gel-cell, or lithium (with integrated BMS) type batteries.
DC System Voltage (VDC)
BATTERY: 24; MPPT PV: 30-115VDC
Battery Pack Accessory (Optional)
Wet/Gel/AGM/SLA/LFP (User Supplied)
Battery Charge
Hybrid selectable 90A max charging system. 30A AC / 60A MPPT Solar Charger Controller
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Multi-function LCD displays Input, Output, Configuration, Battery Level, Charging Status, Load status. Left segment displays Input Voltage, Input Frequency, Battery Voltage, PV1 Voltage and Charger Current. Middle display: program settings, flash warning codes, fault codes, parallel system quantity (if configured). Right display segment displays Output Voltage, Output Frequency, Load Percentage, Load Current (VA), Load (watts), DC Discharge Current. Graphical icons for battery and load level (0-24%, 25%-49%, 50-74%, 75-100%), operation mode, and mute operation.
Front Panel LEDs
3 LEDs for Operation (Green), Charge (Amber), Fault (Red) Alarm Status. See manual for sequences.
Switches
3 position on/off/bypass switch. 4 push buttons up/down/left,right/enter. Remote control provides distant on/off control and monitoring of the inverter system when used in conjunction with included remote accessory.
PHYSICAL
Material of Construction
Metal
Cooling Method
Thermal-controlled fan system
Unit Dimensions (hwd / in.)
20.000 x 13.750 x 7.244
Unit Weight (lbs.)
54.500
ENVIRONMENTAL
Storage Temperature Range
-15° to 60°C
Relative Humidity
0-95% non-condensing
Operating Elevation
0-6562 ft. (0-2000 m)
Audible Noise
60dB front side @ 1 meter
Operating Temperature
0° to 50°C
COMMUNICATIONS
Output Dry Contact Ports
Normally open dry contacts provide 5 output alerts for UPS Fault, Overload, AC Fault, Battery Low voltage
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)
10 milliseconds
Low Voltage Transfer to Battery Power
In 230V AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 154V AC (user adjustable to 194V).
High Voltage Transfer to Battery Power
In 230V AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 264V+/-7V (user adjustable to 254V - see manual).
FEATURES & SPECIFICATIONS
Grounding
Main grounding lug connects inverter/charger to earth or vehicle chassis ground
Generator Start Compatibility
Contact relay signal (NO and NC) contacts
 
 
STANDARDS & COMPLIANCE
Product Certifications
EN 61000; IEC 62109-1; IEC 62109-2
Product Compliance
CE (Europe); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
APSWX3K24VMPPT

3000W 24VDC 230V Sine Wave Solar Inverter/Charger - 60A MPPT Solar Charge Controller, C19 Outlet, Wired Remote, Hardwire Input/Output

More Info
Check Prices
INPUT
Solar Panel
Non-isolated system. Compatible with Mono-crystalline, Poly-crystalline with Grade A rating, and CIGS solar panels.
Nominal Input Voltage(s) Supported
220V AC; 230V AC; 240V AC
Recommended Electrical Service
230VAC 30A input circuit breaker (40A for Max AC Charge rate usage). DC INPUT: Requires 24VDC input source capable of delivering the required amperage when used at full continuous capacity - DC requirements increase during overload and peak output operation). PV MPPT INPUT: 30-115VDC Input (145VDC Max Open Circuit Voltage) 1600W Max Solar Panel Configuration
Maximum Input Amps
20
Input Connection Type
DC INPUT: Set of DC bolt-down terminals. AC INPUT: Hardwire via built in terminal strip with cover plate
Voltage Compatibility (VAC)
220; 230; 240
Voltage Compatibility (VDC)
24
 
OUTPUT
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
47-65Hz
Pure Sine Wave Output
Yes
Output (Watts)
3000
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
C19; Hardwire
Continuous Output Capacity (Watts)
3000
Peak Output Capacity (Watts)
6000
Output Voltage Regulation
LINE POWER (AC): Maintains 220/230/240V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains sine wave output voltage of 220/230/240 VAC (+/-10%).
Output Frequency Regulation
50/60Hz. Battery Mode: 50/60Hz +/- 0.3 Hz
BATTERY
Expandable Runtime
Yes
Expandable Battery Runtime
User-supplied 24V DC battery system
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet-cell, gel-cell, or lithium (w/integrated BMS) type batteries
DC System Voltage (VDC)
BATTERY: 24; MPPT PV: 30-115VDC
Battery Pack Accessory (Optional)
Wet/Gel/AGM/SLA/LFP (User Supplied)
Battery Charge
Hybrid selectable 105A max charging system. 45A AC / 60A MPPT Solar Charge Controller
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Multi-function LCD displays Input, Output, Configuration, Battery Level, Charging Status, Load status. Left segment displays Input Voltage, Input Frequency, Battery Voltage, PV1 Voltage and Charger Current. Middle display: program settings, flash warning codes, fault codes, parallel system quantity (if configured). Right display segment displays Output Voltage, Output Frequency, Load Percentage, Load Current (VA), Load (watts), DC Discharge Current. Graphical icons for battery and load level (0-24%, 25%-49%, 50-74%, 75-100%), operation mode, and mute operation.
Front Panel LEDs
3 LEDs for Operation (Green), Charge (Amber), Fault (Red) Alarm Status. See manual for sequences.
Switches
3 position on/off/bypass switch. 4 push buttons ESC/up/down//enter. Remote control provides distant on/off control and monitoring of the inverter system when used in conjunction with included remote accessory.
PHYSICAL
Material of Construction
Metal
Cooling Method
Thermal-controlled fan system
Unit Dimensions (hwd / in.)
20.000 x 13.750 x 7.244
Unit Weight (lbs.)
64.5
ENVIRONMENTAL
Storage Temperature Range
-15° to 60°C
Relative Humidity
0-95% non-condensing
Operating Elevation
0-6562 ft. (0-2000 m)
Audible Noise
60dB front side @ 1 meter
Operating Temperature
0° to 50°C
COMMUNICATIONS
Output Dry Contact Ports
Normally open dry contacts provide 5 output alerts for UPS Fault, Overload, AC Fault, Battery Low voltage
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)
10 milliseconds
Low Voltage Transfer to Battery Power
In 230V AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 170V AC (user adjustable to 180V).
High Voltage Transfer to Battery Power
In 230V AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 260V (user adjustable to 270 - see manual).
FEATURES & SPECIFICATIONS
Grounding
Main grounding lug connects inverter/charger to earth or vehicle chassis ground
Generator Start Compatibility
Contact relay signal (NO and NC) contacts
 
 
STANDARDS & COMPLIANCE
Product Certifications
EN 61000; IEC 62109-1; IEC 62109-2
Product Compliance
CE (Europe); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty
APSWX6KP48VMPPT

5500W 48VDC 230V Sine Wave Solar Inverter/Charger - 90A MPPT Solar Charge Controller, Parallel Operation, Hardwire Input/Output

More Info
Check Prices
INPUT
 
Nominal Input Voltage(s) Supported
220V AC; 230V AC; 240V AC
Recommended Electrical Service
AC INPUT: 230V 50A circuit breaker recommended. DC INPUT: Requires 48VDC input source capable of delivering 120A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire. PV MPPT INPUT: 120-450VDC Input (450VDC Max Open Circuit Voltage). 5000W Max Solar Panel Configuration
Maximum Input Amps
37.0
Input Connection Type
DC BATTERY INPUT: Set of DC bolt-down terminals. AC INPUT: Hardwire via built in terminal strip with wire retention plate. PV INPUT: Hardwire terminal strip
Voltage Compatibility (VAC)
220; 230; 240
Voltage Compatibility (VDC)
48
Input Frequency
50 / 60 Hz (Input Frequency Range: 47-65Hz)
OUTPUT
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
47-65Hz
Pure Sine Wave Output
Yes
Output (Watts)
5500
Nominal Output Voltage(s) Supported
220V; 230V; 240V
Output Receptacles
Hardwire
Continuous Output Capacity (Watts)
5500
Peak Output Capacity (Watts)
11000
Output Voltage Regulation
LINE POWER (AC): Maintains nominal sine wave output from line power source. INVERTER POWER (AC): Maintains sine wave output of +/-2%
Output Frequency Regulation
50/60Hz. Battery Mode: 50/60Hz +/- 0.5 Hz
BATTERY
Expandable Runtime
Yes
Expandable Battery Runtime
User-supplied 48V DC battery system
Expandable Runtime Description
Runtime is expandable with any number of user-supplied wet-cell, gel-cell, or lithium (w/integrated BMS) type batteries
DC System Voltage (VDC)
BATTERY: 48. MPPT PV: 120-450
Battery Pack Accessory (Optional)
Wet/Gel/AGM/SLA/LFP (User Supplied)
Battery Charge
Hybrid selectable 90A max charging system. 60A AC Charger, 90A MPPT Solar Charge Controller, and AC + Solar Charger combined for up to 90A charging.
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Multi-function LCD displays Input, Output, Configuration, Battery Level, Charging Status, Load Status. Left segment displays Input Voltage, Input Frequency, Battery Voltage, PV1 Voltage and Charger Current. Middle display: Program settings, flash warning codes, fault codes, parallel system quantity (if configured). Right display segment displays Output Voltage, Output Frequency, Load Percentage, Load Current (VA), Load (watts), DC Discharge Current. Graphical icons for battery and load level (0-24%, 25%-49%, 50-74%, 75-100%), Operation mode, and mute operation.
Front Panel LEDs
3 LEDs for Operation (Green), Charge (Amber), Fault (Red) Alarm Status. See manual for sequences.
Switches
2 position on/off switch. 4 push buttons ESC/up/down/enter.
PHYSICAL
Material of Construction
Metal
Cooling Method
Thermal-controlled fan system
Unit Dimensions (hwd / in.)
18.457 x 11.614 x 4.732
Unit Weight (lbs.)
22.5
ENVIRONMENTAL
Storage Temperature Range
-15° to 60°C
Relative Humidity
0-95% non-condensing
Operating Elevation
0-6562 ft. (0-2000 m)
Audible Noise
60dB front side @ 1 meter
Operating Temperature
0° to 50°C
COMMUNICATIONS
 
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)
10 milliseconds
Low Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops in wide range mode at 120V +/-7V or Narrow range mode at 170V +/-7V (user adjustable). See manual.
High Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage rises above 280V +/- 7V
FEATURES & SPECIFICATIONS
Grounding
Main grounding lug connects inverter/charger to earth or vehicle chassis ground
Generator Start Compatibility
Contact relay signal (NO and NC) contacts
Single-Phase Parallel / Stacking Support
Up to 9 units max for a combined capacity up to 49.5kW
3-Phase Parallel / Stacking Support
Up to 9 units max for a combined capacity up to 16.5kW
STANDARDS & COMPLIANCE
Product Certifications
EN 61000; IEC 62109-1; IEC 62109-2
Product Compliance
CE (Europe); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (International)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.