If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.
Max Supported Video Resolution
2048 x 1536 @ 60 Hz; DDC2B
Max Number of Ports (Entire Chain)
4
Extended Mode
No
Mirror Mode
No
INPUT
Redundancy - Dual Power Inputs
No
Bus Powered
Yes
POWER
Power Consumption (Watts)
87.00
CONNECTIONS
Number of Ports
4
Computer/Server Ports
SPHD-18 (VGA, PS/2, USB)
Daisy-Chain Port
No
Firmware Upgrade Port
No
PC/Server Connections
PS/2; USB; VGA
Side A - Connector 1
(2) 6 PIN (FEMALE); (1) HD15 (FEMALE); (2) USB A (FEMALE)
Side B - Connector 1
(4) HD18 (FEMALE)
Computer Keyboard and Mouse Interface
PS/2; USB
Computer Monitor Interface
VGA
Console Keyboard and Mouse Interface
PS/2; USB
Console Monitor Interface
VGA
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Online (4 LEDs)
Port 1 Online (Orange) indicate that the computer attached to the corresponding port is up and running
Port 2 Online (Orange) indicate that the computer attached to the corresponding port is up and running
Port 3 Online (Orange) indicate that the computer attached to the corresponding port is up and running
Port 4 Online (Orange) indicate that the computer attached to the corresponding port is up and running
Selected (4 LEDs)
Port 1 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus
Port 2 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus
Port 3 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus
Port 4 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus
PHYSICAL
Color
Black
Material of Construction
Metal
Rackmountable
No
Unit Dimensions (hwd / in.)
1.653 x 7.874 x 2.933
Unit Weight (lbs.)
1.7
ENVIRONMENTAL
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0% to 80% RH, Non-Condensing
Operating Temperature
32° to 122°F (0° to 50°C)
BTUs
13
COMMUNICATIONS
Hotkey
Yes
Port Control
Push Buttons, Hotkeys, OSD Mouse Switching
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.