Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


B018-000-1P5

SmartRack 1U Rack-Mount Device Rack Extension Bracket, 1.5 in.

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Bracket; Rackmount Kit
Accessory Class
Rack Accessories
 
VIDEO
3D Video Supported
No
INPUT
Bus Powered
No
POWER
Power Over Cable (PoC) Support
No
PHYSICAL
Color
Black
Rackmountable
No
Unit Packaging Type
Box
 
 
 
 
COMMUNICATIONS
EDID Compatible
No
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
No
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
IP68 Rated
No
IP20 Rated
No
Driver Required
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
APPLICATIONS
 
SRRAILDPTH1U

SmartRack 1U Mounting Rail Deep Adapter Kit for Server Racks, 4 in. (10.2 cm)

More Info
Check Prices
OVERVIEW
Accessory Type
Mounting Bracket; Rackmount Kit
Accessory Class
Rack Accessories
Product Type
Mounting Bracket
VIDEO
 
INPUT
 
POWER
 
PHYSICAL
Color
Black
 
 
Material of Construction
Powder-coated steel
Included Mounting Accessories
Two steel mounting brackets
Unit Dimensions (hwd / in.)
1.720 x 0.670 x 4.000
Unit Weight (lbs.)
0.40
COMMUNICATIONS
 
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
Tools Necessary
Yes
STANDARDS & COMPLIANCE
Product Compliance
EIA/ECA-310-E; REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
APPLICATIONS
Used With
EIA-standard 19 in. open frame racks and rack enclosures

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.