Part Number: SRRAILDPTH1U

1U steel brackets increase or decrease mounting depth of rack equipment by 4 in.
- Adds 4 in. within your rack to provide extra room for deep equipment
- Can reduce mounting depth by 4 in. to allow easier front access to cabling
- Made from heavy-duty steel with a black powder-coated finish to match your rack
- Compatible with EIA-standard 19 in. open frame racks and enclosures
- 1U brackets come with all necessary mounting hardware for easy installation
- 5-year limited warranty
Features
Increase or Decrease the Depth of Your Server Rack by 4 in.
This SmartRack® rail-depth adapter kit lets you mount rack equipment so that it either extends four inches (10.2 centimeters) past the front vertical mounting rails or recesses four inches within the rails. This would benefit you, for instance, if you mounted extra-deep equipment that protruded out the front of the rack and prevented you from closing the door. Or it can allow you easier access to front cabling and help cut down on cable strain.
Easy Installation Using the Included Hardware
The SRRAILDPTH1U comes with two steel mounting brackets made from heavy-duty steel with a black powder-coated finish to mesh seamlessly with your rack. Connect the 1U extension brackets to the front rails using the included hardware. Position the brackets outside the rails to increase rack depth or inside the rails to decrease rack depth. Then mount the equipment to the brackets. The SRRAILDPTH1U is compatible with EIA-standard 19-inch open frame racks and enclosures.
System Requirements
Compatible with EIA-standard 19 in. open frame racks and rack enclosures
Package Includes
- (2) Adapter brackets
- (8) M6 screws
- (8) M6 cup washers
- (8) M6 cage nuts
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332263186 |
Product Type | Mounting Bracket |
Accessory Type | Mounting Bracket; Rackmount Kit |
Accessory Class | Rack Accessories |
PHYSICAL
Color | Black |
Material of Construction | Powder-coated steel |
Unit Dimensions (hwd / in.) | 1.720 x 0.670 x 4.000 |
Unit Weight (lbs.) | 0.40 |
Mounting Details | Two steel mounting brackets |
FEATURES & SPECIFICATIONS
Tools Necessary | Yes |
APPLICATIONS
Used With | EIA-standard 19 in. open frame racks and rack enclosures |
STANDARDS & COMPLIANCE
Product Compliance | EIA/ECA-310-E; REACH; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
B018-000-1P5 | SmartRack 1U Rack-Mount Device Rack Extension Bracket, 1.5 in. | |
SRRAILDPTH2U | SmartRack 2U Mounting Rail Deep Adapter Kit for Server Racks, 4 in. (10.2 cm) |