Part Number: SRWO8UBRKT

- Ideal for home office or small business with no floor space for full-size rack cabinet
- Steel construction with smooth laser-cut edges that won’t damage cable jackets
- Supports universal mounting for left- or right-hinging to allow easy cable access
- Keyhole mounting slots spaced 16 in. apart to match standard wall-stud placement
- Includes hardware for immediate mounting of bracket and equipment
- 5-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332205629 |
Device Compatibility | Patch Panel |
Rack Type | Bracket |
Accessory Type | Mounting Accessories |
PHYSICAL
Color | Black |
Rack Height | 8U |
Rack Depth | Shallow |
Maximum Device Depth (in.) | 15 |
Shipping Dimensions (hwd / in.) | 3.94 x 21.46 x 17.13 |
Shipping Weight (lbs.) | 18.18 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Weight (lbs.) | 11.00 |
Weight Capacity - Stationary (lbs.) | 35 |
Number of Vertical Mounting Rails | 2 |
Assembly Required | Yes |
STANDARDS & COMPLIANCE
Product Certifications | IEC 60297-3 |
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
SRSCREWS | SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws |
Documents & Downloads
Design Resources
Declarations of Conformity
Product Images