Part Number: SRWO12UBRKTSHEL
Houses 12U of rack equipment up to 14.75 in. deep, such as network switches, with shelf for non-rack equipment, including routers.
- Ideal for home office or small business with no floor space for full-size rack cabinet
- Steel construction with smooth laser-cut edges that won’t damage cable jackets
- Supports universal mounting for left- or right-hinging to allow easy cable access
- Keyhole mounting slots spaced 16 in. apart to match standard wall-stud placement
- Included shelf holds non-rack items like routers and tower UPS systems
- 5-year limited warranty
Features
Wall-Mount Bracket Is the Ideal Alternative to a Full-Size Rack Cabinet
If you don’t have enough equipment to justify the purchase of a full-size rack or you don’t have enough space for one, this SmartRack® bracket is the ideal alternative for your home office or small business. Made from heavy-duty laser-cut 14-gauge cold-rolled steel with a durable black powder-coated finish, this 12U wall-mount bracket attaches to the wall of your back office or closet with the included mounting screws.
Hinged Bracket Supports EIA-Standard 19 in. Rack Equipment
The SRWO12UBRKTSHEL houses 12U of compatible 19-inch rack components, including EIA-compliant switches and patch panels by any manufacturer, up to 14.75 inches deep. The 12U wall-mount bracket is hinged to allow open, unrestricted access to equipment and cabling from either the left or right side. Maximum load capacity is 150 pounds (68 kilograms).
Rear Cutout Eases Cable Installations
The 12U bracket features an open cutout in the rear that allows for cable feeds through the wall to streamline installations and reduce cable clutter. The laser-cut metal bracket’s surfaces and edges are smooth to reduce wear on cable jackets and patch panel equipment.
Space-Saving Shelf Allows Easy Storage of Non-Rack Components
Install the steel shelf at the top or bottom of the bracket to hold equipment that is not rack-mountable, including Ethernet routers, wireless access points, tower UPS systems and mini switches. No separate rack-mount shelf accessory is needed.
Easy Mounting with the Included Hardware
Rear keyhole mounting slots are 16 inches apart to align with standard wall-stud placement. Stamped horizontal reinforcement ribs on the back of the bracket provide extra stability. The 12U wall-mount bracket comes with 12-24 mounting screws for installing the bracket and rack equipment.
Specifications
OVERVIEW
UPC Code | 037332262974 |
Device Compatibility | Network Switch; Patch Panel |
Rack Type | Bracket |
Accessory Type | Mounting Bracket; Rack-Mount Shelf Kit |
Accessory Class | Rack Accessories |
PHYSICAL
Color | Black |
Rack Height | 12U |
Rack Depth | Shallow |
Maximum Device Depth (in.) | 15 |
Unit Dimensions (hwd / in.) | 24.680 x 19.860 x 15.000 |
Unit Weight (lbs.) | 34.570 |
Weight Capacity - Stationary (lbs.) | 150 |
Number of Vertical Mounting Rails | 2 |
Assembly Required | Yes |
STANDARDS & COMPLIANCE
Product Certifications | IEC 60297-3 |
Product Compliance | EIA/ECA-310-E; REACH; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Server Racks & Cabinets
Model Number | Description | |
---|---|---|
SRWO2UBRKT | SmartRack 2U Low-Profile Vertical-Mount Vented Wall-Mount Mini Rack Enclosure, Black | |
SRWO4UBRKT | SmartRack 4U Low-Profile Vertical-Mount Vented Wall-Mount Mini Rack Enclosure, Black | |
SRWO4UBRKTSHELF | 4U Wall-Mount Bracket with Shelf for Small Switches and Patch Panels, Hinged | |
SRWO8UBRKT | 8U Wall-Mount Bracket for Small Switches and Patch Panels, Hinged | |
SRWO8UBRKTSHELF | 8U Wall-Mount Bracket with Shelf for Small Switches and Patch Panels, Hinged |
Accessories
Model Number | Description | |
---|---|---|
SRSCREWS | SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws |