Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Wall-mount cabinet secures and organizes 4U of rack equipment in confined spaces, such as classrooms and back offices.

  • Low-profile cabinet extends less than 8 in. from wall to save space in small areas
  • Heavy-duty cold-rolled steel construction with maximum load capacity of 75 lb.
  • Vented design maximizes airflow to protect equipment against excessive heat
  • Keyhole mounting slots spaced 16 in. apart to match standard wall-stud placement
  • Includes equipment-mounting hardware for convenient installation
  • 5-year limited warranty

Features

4U Vented Rack Enclosure Ideal for Housing Network Equipment in Small Spaces
This SmartRack® cabinet is recommended for wiring closets, retail locations, classrooms, back offices and other confined spaces where you need server or network equipment to be organized and out of the way. Made from heavy-duty cold-rolled steel with a durable black powder-coated finish, the vertical-mount SRWO4UBRKT has a maximum load capacity of 75 pounds (34 kilograms).

Low-Profile Design Accommodates Switches, Panels and Other Standard Rack Equipment
The 4U cabinet extends less than eight inches (20.3 centimeters) from the wall while housing network components up to 19 inches (48.3 centimeters) deep, including switches and patch panels. It is vented on both sides to allow air to flow freely and keep equipment cool. The top and bottom are open for convenient cable routing and access.

Easy Enclosure Deployment and Equipment Installation
The SRWO4UBRKT comes assembled (except for the front panel) and ready to mount to a wall or beneath a desk. Rear keyhole mounting slots are spaced 16 inches (40.6 centimeters) apart to match standard wall studs. Hardware is included for equipment installation.

Package Includes

  • SRWO4UBRKT 4U Low-Profile Vertical-Mount Vented Wall-Mount Mini Rack Enclosure
  • Front panel
  • (32) M6 screws
  • (32) M6 cup washers
  • (32) M6 cage nuts
  • Assembly instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332262998
Device CompatibilityNetwork Switch; Patch Panel; Router; UPS
Rack TypeSmall Enclosure
PHYSICAL
ColorBlack
Rack Height  4U
Rack DepthShallow
Maximum Device Depth (in.)19.4
Unit Dimensions (hwd / in.)21.467 x 20.135 x 7.953
Unit Weight (lbs.)15.500
Weight Capacity - Stationary (lbs.)75
Number of Vertical Mounting Rails2
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Grounding DetailsN/A
STANDARDS & COMPLIANCE
Product ComplianceEIA/ECA-310-E; REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Server Racks & Cabinets

  Model Number Description
SmartRack 2U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet SRWF2U36 SRWF2U36 SmartRack 2U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet
SmartRack 2U Low-Profile Vertical-Mount Vented Wall-Mount Mini Rack Enclosure, Black SRWO2UBRKT SRWO2UBRKT SmartRack 2U Low-Profile Vertical-Mount Vented Wall-Mount Mini Rack Enclosure, Black

Accessories

  Model Number Description
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.