SmartRack 6U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Rack Enclosure Cabinet
Part Number: SRWF6U
Wall-mount cabinet secures and organizes 6U of 19-inch rack equipment in network wiring closets and other locations with limited floor space. Houses equipment up to 20 inches deep, but extends less than 12 inches from wall.
- Maximum load capacity of 150 lbs (68 kgs)
- Locking steel cabinet vented to keep equipment cool
- Secures 6U of 19 in. rack equipment up to 20 in. deep
- Includes additional 2U of space for patch panels
- Ships fully assembled for quick installation
- 5-year limited warranty
Overview
The SRWF6U SmartRack 6U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Rack Enclosure Cabinet is designed to house EIA-standard 19-inch rack equipment in network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way. Constructed from heavy-duty steel with a durable black powder-coated finish, the cabinet has a maximum load capacity of 150 lbs (68 kgs).
Because the low-profile cabinet mounts vertically, it extends less than 12 inches from the wall while housing equipment up to 20 inches deep, including network switches and patch panels. In addition to 6U of rack space in the primary mounting area, it also includes a slide-out 2U mounting bracket at the top of the enclosure for patch panels up to 2.5 inches deep.
The top panel and front door lock securely to help prevent damage, tampering or theft. The cabinet is vented, which allows air to flow freely and keep equipment cool. The reversible front door can open left or right. Convenient top and bottom ports allow easy cable routing.
The SRWF6U comes fully assembled and ready to mount to the wall. Equipment installation is easy with threaded mounting holes and hardware that support M6 or 12-24 mounting.
Features
- Perfect for network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way
- Houses EIA-standard 19 in. rack equipment in 6U of space
- Low-profile vertical-mount cabinet extends less than 12 inches from the wall while housing equipment up to 20 inches deep, including network switches and patch panels
- Also includes a slide-out 2U mounting bracket at the top of the enclosure for patch panels up to 2.5 inches deep
- Maximum load capacity of 150 lbs (68 kgs)
- Top panel and reversible front door lock securely to help prevent damage, tampering or theft
- Vented cabinet keeps equipment cool
- Convenient ports with removable covers allow cable routing through top and bottom
- Ships fully assembled for quick installation
- Wall-mounting holes spaced 16 in. apart for standard wall stud placement
- Rails adjust easily—unscrew them, slide them to desired depth, and screw them back in
- Threaded mounting holes support M6 or 12-24 mounting
- Rack spaces marked for easy reference
- Provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance
Specifications
OVERVIEW
UPC Code | 037332190635 |
Device Compatibility | Patch Panel; Network Switch |
Rack Type | Small Enclosure |
PHYSICAL
Color | Black |
Rack Height | 6U |
Rack Depth | Shallow |
Maximum Device Depth (in.) | 20 |
Shipping Dimensions (hwd / in.) | 34.25 x 31.10 x 16.93 |
Shipping Weight (lbs.) | 70.50 |
Unit Dimensions (hwd / in.) | 28.800 x 25.600 x 11.500 |
Unit Weight (lbs.) | 64 |
Weight Capacity - Stationary (lbs.) | 150 |
Number of Vertical Mounting Rails | 2 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Related Products
Network Switches
Model Number | Description | |
---|---|---|
![]() |
NSS-G24D2P24 | 24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 240W; 2 Dedicated SFP Gigabit Slots, 52 Gbps, 12-Outlet 120V PDU |
![]() |
NSU-G16 | 16-Port Gigabit Ethernet Switch with 8 Outlet PDU |
Server Rack Cooling
Model Number | Description | |
---|---|---|
![]() |
SRFANWM | SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug |
Accessories
Model Number | Description | |
---|---|---|
![]() |
SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI |
![]() |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Documents & Downloads
Documentation
Design Resources
Useful Web Pages
Product Videos
- Wall-Mount Rack Enclosures
https://tripplite.eaton.com/video/wall-mount-rack-enclosures/96513
Product Images