Part Number: SRIN414146
Locking metal enclosure protects your outdoor equipment against theft, damage, tampering, and excess moisture and debris.
- Rugged metal housing protects industrial, security, audio/video and other equipment
- NEMA 4 enclosure provides protection against water, ice, snow and other moisture
- Includes metal and plastic backplates to accommodate a wide range of equipment
- Comes fully assembled and ready for wall or pole mounting using included hardware
- 5-year limited warranty
Features
Surface-Mount Enclosure Secures and Organizes Your Valuable Equipment
This SmartRack® industrial enclosure is designed to protect expensive outdoor equipment, including industrial controls and computers, HMI, enterprise systems, remote networking equipment, distributed controls, production monitoring systems, wireless access points, building automation and HVAC, security, audio-video, and telecommunications applications. Included steel and plastic rear panels accommodate most equipment.
NEMA 4 Enclosure Designed for Protection Against Harsh Elements
The SRIN414146 protects its contents against the ingress of water (including rain, sleet, snow, splashing water and hose-directed water), solid foreign objects (including falling dirt and windblown dust) and even ice forming on the outside of the enclosure. It is ideal for a multitude of industrial sites, such as factories, processing plants, fabrication areas, outdoors, offices, dorms, hotels, classrooms, retail locations and other areas where you need to keep sensitive equipment secure, organized and out of the way.
Locks Securely to Help Prevent Theft, Damage and Tampering
The rugged heavy-duty 14-gauge steel housing locks securely with the included key to protect its contents against theft, tampering, dust and other contaminants. The weather-sealed door swings away on a sturdy hinge, allowing easy access to equipment and cabling during installation and maintenance. Data and power cables may be routed through a bottom conduit cutout.
Easy to Install on Any Level Surface
This steel enclosure comes fully assembled and ready for mounting on a wall or ceiling using both the included and user-supplied hardware. It measures 14 inches high, 14 inches wide and 6 inches deep.
Specifications
OVERVIEW
| UPC Code | 037332282408 |
| Device Compatibility | Patch Panel; Network Switch |
| Rack Type | Small Enclosure |
PHYSICAL
| Color | Gray |
| Material of Construction | Powder Coated Steel |
| Rack Height | 8U |
| Rack Depth | Shallow |
| Mounting Location | Wall; Pole |
| Mounting Holes or Slots | Yes |
| Maximum Device Depth (in.) | 9 |
| Shipping Form Factor | Factory Assembled |
| Shipping Dimensions (hwd / in.) | 8.46 x 16.33 x 16.33 |
| Unit Dimensions (hwd / in.) | 14.000 x 14.000 x 6.000 |
| Unit Dimensions (in.) | 14 x 14 x 6 |
| Unit Weight (lbs.) | 22.05 |
| Weight Capacity - Stationary (lbs.) | 200 |
| Mounting Details | Plastic and metal mounting panel, document holder |
| Cable Entry/Exit | Cut-out with removeable cover |
FEATURES & SPECIFICATIONS
| Grounding Details | Cabinet Body |
| Tools Necessary | Yes |
| Locking | Yes |
| Lock Type | Key |
| Outdoor Use | Yes |
| Gasketed Door | Yes |
STANDARDS & COMPLIANCE
| Protection Rating | NEMA 4 |
| Product Certifications | CAN/CSA-C22.2 No. 286 (Canada); CAN/CSA-C22.2 No. 94 (Canada); UL 50; UL 508A |
| Product Compliance | NEMA 4; RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A NEMA 4 rated gasketed door enclosure provides a degree of protection against windblown dust, rain, splashing water, and hose directed water.
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| SRGP1KO | SmartRack Cable Gland Plate for NEMA-Rated Enclosure Cabinets, 6 Ports (0.5 in.) | |
| SRGP2KO | SmartRack Cable Gland Plate for NEMA-Rated Enclosure Cabinets, 3 Ports (2 in.) | |
| SRGP3RM | SmartRack Cable Entry Gland Plate for NEMA-Rated Enclosure Cabinets, 21-Port Membrane | |
| SRGP4PLASTIC | SmartRack Cable Entry Gland Plate for NEMA-Rated Enclosure Cabinets, Waterproof |
Documents & Downloads
Documentation
Design Resources
Product Images
























