Part Number: SRIN4181810R
Locking metal enclosure protects your outdoor equipment against theft, damage, tampering, and excess moisture and debris.
- Red metal housing protects security, fire, law enforcement and other equipment
- NEMA 4 enclosure provides protection against water, ice, snow and other moisture
- Includes metal and plastic backplates to accommodate a wide range of equipment
- Comes fully assembled and ready for wall mounting using included hardware
- 5-year limited warranty
Features
Surface-Mount Enclosure Secures and Organizes Valuable First-Responder Equipment
This SmartRack® industrial enclosure with a red metal housing is designed to protect expensive outdoor equipment, especially that used in security, fire, law enforcement and other first-responder applications. It accommodates industrial controls and computers, HMI, enterprise systems, remote networking equipment, distributed controls, production monitoring systems, wireless access points, building automation and HVAC, security, audio/video, and telecommunications applications. Included steel and plastic rear panels accommodate most equipment.
NEMA 4 Enclosure Designed for Protection Against Harsh Elements
The SRIN4181810R protects its contents against the ingress of water (including rain, sleet, snow, splashing water and hose-directed water), solid foreign objects (including falling dirt and windblown dust) and even ice forming on the outside of the enclosure. It is ideal for a multitude of industrial sites, such as factories, processing plants, fabrication areas, retail locations and other areas where you need to keep sensitive equipment secure, organized and out of the way.
Locks Securely to Help Prevent Theft, Damage and Tampering
The rugged heavy-duty 14-gauge steel housing locks securely with the included key to protect its contents against theft, tampering, dust and other contaminants. The weather-sealed door allows easy access to equipment and cabling during installation and maintenance. Data and power cables may be routed through a bottom conduit cutout.
Easy to Install
This steel enclosure comes fully assembled and ready for mounting on a wall using both the included and user-supplied hardware. It measures 18 inches high, 18 inches wide and 10 inches deep.
Specifications
OVERVIEW
UPC Code | 037332282675 |
Device Compatibility | Patch Panel; Network Switch |
Rack Type | Small Enclosure |
PHYSICAL
Color | Red |
Material of Construction | Powder Coated Steel |
Rack Height | 10U |
Rack Depth | Mid |
Mounting Location | Wall; Pole |
Mounting Holes or Slots | Yes |
Maximum Device Depth (in.) | 9 |
Shipping Form Factor | Factory Assembled |
Shipping Dimensions (hwd / in.) | 12.40 x 20.27 x 20.27 |
Unit Dimensions (hwd / in.) | 18.000 x 18.000 x 10.000 |
Unit Dimensions (in.) | 18 x 18 x 10 |
Unit Weight (lbs.) | 35.27 |
Weight Capacity - Stationary (lbs.) | 200 |
Number of Vertical Mounting Rails | 4 |
Mounting Details | Plastic and metal mounting panel, document holder |
Cable Entry/Exit | Cut-out with removeable cover |
FEATURES & SPECIFICATIONS
Grounding Details | Cabinet Body |
Tools Necessary | Yes |
Locking | Yes |
Lock Type | Key |
Outdoor Use | Yes |
Gasketed Door | Yes |
STANDARDS & COMPLIANCE
Protection Rating | NEMA 4 |
Product Certifications | CAN/CSA-C22.2 No. 286 (Canada); CAN/CSA-C22.2 No. 94 (Canada); UL 50; UL 508A |
Product Compliance | NEMA 4; RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A NEMA 4 rated gasketed door enclosure provides a degree of protection against windblown dust, rain, splashing water, and hose directed water.
Accessories
Accessories
Model Number | Description | |
---|---|---|
SRGP1KO | SmartRack Cable Gland Plate for NEMA-Rated Enclosure Cabinets, 6 Ports (0.5 in.) | |
SRGP2KO | SmartRack Cable Gland Plate for NEMA-Rated Enclosure Cabinets, 3 Ports (2 in.) | |
SRGP3RM | SmartRack Cable Entry Gland Plate for NEMA-Rated Enclosure Cabinets, 21-Port Membrane | |
SRGP4PLASTIC | SmartRack Cable Entry Gland Plate for NEMA-Rated Enclosure Cabinets, Waterproof |
Documents & Downloads
Documentation
Design Resources
Product Images