Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SRGP1KO

SmartRack Cable Gland Plate for NEMA-Rated Enclosure Cabinets, 6 Ports (0.5 in.)

More Info
Check Prices
OVERVIEW
Accessory Type
Gland Plate
Accessory Class
Rack Accessories
PHYSICAL
Total Number of Ports
6
Unit Dimensions (hwd / in.)
0.300 x 13.386 x 5.906
Unit Weight (lbs.)
1.00
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
SRGP2KO

SmartRack Cable Gland Plate for NEMA-Rated Enclosure Cabinets, 3 Ports (2 in.)

More Info
Check Prices
OVERVIEW
Accessory Type
Gland Plate
Accessory Class
Rack Accessories
PHYSICAL
Total Number of Ports
3
Unit Dimensions (hwd / in.)
0.300 x 13.386 x 5.906
Unit Weight (lbs.)
1.00
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Outdoor Use
Yes
STANDARDS & COMPLIANCE
Product Compliance
REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
SRGP3RM

SmartRack Cable Entry Gland Plate for NEMA-Rated Enclosure Cabinets, 21-Port Membrane

More Info
Check Prices
OVERVIEW
Accessory Type
Gland Plate
Accessory Class
Rack Accessories
PHYSICAL
Total Number of Ports
21
Unit Dimensions (hwd / in.)
1.260 x 13.386 x 5.906
Unit Weight (lbs.)
2.00
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Outdoor Use
Yes
STANDARDS & COMPLIANCE
Product Compliance
REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
SRGP4PLASTIC

SmartRack Cable Entry Gland Plate for NEMA-Rated Enclosure Cabinets, Waterproof

More Info
Check Prices
OVERVIEW
Accessory Type
Gland Plate
Accessory Class
Rack Accessories
PHYSICAL
 
Unit Dimensions (hwd / in.)
0.650 x 13.390 x 5.910
Unit Weight (lbs.)
1.00
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
Outdoor Use
Yes
STANDARDS & COMPLIANCE
Product Compliance
REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.