Part Number: SRCTMTCVR300
Aisle Containment System keeps hot and cool air separated for better temperature control and equipment performance in hot aisle/cold aisle configurations.
- Individual roof panel designed for standard-width 300 mm rack coolers
- Fills gap between aisle containment system’s telescopic beams
- Made from clear acrylic that allows light to enter from above
- Magnetic filler panels with sealing gaskets help provide a semi-airtight barrier
- Minor assembly required using the included hardware
- 5-year limited warranty
Features
Individual Roof Panel Designed for Standard-Depth 300 mm In-Row Air Conditioners
This SmartRack® roof panel fills the gap between the aisle containment system’s telescopic beams (SRCTMTTLBM, sold separately). It helps you freely populate a hot or cold aisle with server racks of different sizes, while still providing a thermally enclosed space. The clear acrylic panel lets light shine through, saving you the time and expense of installing additional lighting. Pre-drilled holes allow easy installation using the included hardware with easy modification if needed. Filler panels attach magnetically to fill the open space between the rack cabinet and the containment frame’s upper support beam. Rubber gaskets provide a tight seal that improves thermal efficiency in your rack cooling system.
Aisle Containment System Manages Airflow for More Cooling Efficiency
Upon installation in your data center or server room, the modular, easy-to-assemble Aisle Containment System contains the air in a hot aisle or cold aisle, essentially creating a room within the aisle, while still keeping the aisle accessible. No costly contractor or HVAC specialist is required to install the system, which can be expanded or adapted to meet your needs. Assorted frame kits, beam kits, sliding double-door kits, roof panel kits and adapter riser panel kits (all sold separately) are necessary to assemble a hot or cold Aisle Containment System that accommodates the dimensions of your aisle and the rack enclosures within it.
System Requirements
- SRCTMTTLBM Beam Kit
- SRCTMTFRM Frame Kit
- SRCTMTSDD Sliding Double-Door Kit
- SRCTMTR300SH or SRCTMTR300TL Adapter Riser Panels
Package Includes
- Roof panel
- (2) Magnetic filler panels, 300 mm
- (4) M6 x 12 self-tapping screws
- (4) M6 washers
- (8) M4 x 10 screws
- (4) Magnetic filler panel handles
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332274199 |
Accessory Type | Cooling Accessories |
Aisle Containment System Component Type | Roof Panel With Riser |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 3.74 x 14.76 x 53.74 |
Unit Dimensions (hwd / in.) | 49.100 x 12.080 x 0.980 |
Rack Compatibility | 300 mm (In-Row Cooler) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Aisle Containment System
Model Number | Description | |
---|---|---|
SRCTMTCVR300 | Roof Panel Kit for Hot/Cold Aisle Containment System - Standard 300 mm Rack Coolers | |
SRCTMTCVR600 | Roof Panel Kit for Hot/Cold Aisle Containment System - Standard 600 mm Racks | |
SRCTMTCVR750 | Roof Panel Kit for Hot/Cold Aisle Containment System - Wide 750 mm Racks | |
SRCTMTFRM | Frame End Kit for Hot/Cold Aisle Containment System | |
SRCTMTR300SH | Short Riser Panels for Hot/Cold Aisle Containment System - Standard 300 mm Rack Coolers, Set of 2 | |
SRCTMTR300TL | Tall Riser Panels for Hot/Cold Aisle Containment System - Standard 300 mm Rack Coolers, Set of 2 | |
SRCTMTR600SH | Short Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2 | |
SRCTMTR600TL | Tall Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2 | |
SRCTMTR750SH | Short Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2 | |
SRCTMTR750TL | Tall Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2 | |
SRCTMTSDD | Sliding Double-Door Kit for Hot/Cold Aisle Containment System |